IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DLPC231-Q1 | Demoboard DLP4620SQ1EVM

DLP4620-Q1 evaluation module

Overview

TopologyOther Topology
Input voltage1.1-3.3 V

Description

The DLP4620SQ1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP4620S-Q1 automotive chipset. The DLP4620S-Q1 chipset consists of a 0.46” DMD (1358 x 566), the DLPC231-Q1 DMD controller and TPS99000-Q1 PMIC. When combined with optics, RGB LEDs and a photodiode, this EVM can be used to develop an automotive grade DLP projector or picture-generation unit for applications such as head-up display, transparent window display or other automotive display applications.

Features

  • Complete DLP4620S-Q1 electronic subsystem
  • Runs off a single +12V DC power rail
  • HDMI and OpenLDI video inputs
  • USB interface for communication and configuration
  • Windows GUI for configuration and control

Typical applications

  • Digital cluster, navigation, and infotainment windshield displays, High resolution headlight, Wide field of view and augmented reality head-up display (HUD)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Mount
L(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(A)
Z @ 1 GHz(Ω)
H(mm)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 3, THT
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
MountTHT 
Length7.62 mm
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
Rated Current3 A
–
–
TypeStraight 
–Check availability
SPECWR-PHD Pin Header - Single, 6, THT

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
MountTHT 
Length15.24 mm
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
Rated Current3 A
–
–
TypeStraight 
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, SMT
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
MountSMT 
Length1.6 mm
–
Operating Temperature -55 °C up to +125 °C
–
Impedance @ 100 MHz110 Ω
Maximum Impedance135 Ω
Maximum Impedance226 MHz 
Rated Current4.1 A
Impedance @ 1 GHz48 Ω
Height0.8 mm
TypeHigh Current 
–Check availability