IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DP83825 | Demoboard DP83825EVM

Small form factor 10/100 ethernet PHY evaluation module

Overview

TopologyOther Topology
IC revisionA

Description

The DP83825EVM lets designers evaluate the industry’s smallest form-factor, 10BASE-Te/100BASE-TX Ethernet physical layer transceiver, the DP83825I PHY. This evaluation module (EVM) lets designers use one of two interfaces: a network interface through an RJ-45 connector and a MAC interface through a simple multi-pin connector. The EVM is configured and controlled through a USB connection using the USB-2-MDIO simple software tool. The EVM supports interoperability testing, compliance testing and BER testing. The EVM also supports 10BASE-Te and 100BASE-TX Ethernet protocols with header pins that connect to the DP83825i RMII pins.

Features

  • 150-m Cat5 cable reach
  • 100Base-TX, 10Base-Te
  • On-Board MSP430F5529 with USB-2-MDIO for register access
  • Supports interoperability testing, compliance testing and BER testing

Typical applications

  • Building automation: IP camera, HMI
  • Motor Drives, Electronic point of sale, Factory automation

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 10 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability