IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DAC81616

DACx1416 16-Channel, 12-Bit, 14-Bit, and 16-Bit High-Voltage Output DACs With Internal Reference

Overview

TopologyOther Topology

Description

The 12-bit DAC61416, 14-bit DAC71416, and 16-bit DAC81416 (DACx1416) are a pin-compatible family of 16‑channel, buffered, high-voltage output digital-to analog converters (DACs). The DACx1416 include a low-drift, 2.5‑V internal reference that eliminates the need for an external precision reference in most applications. These devices are specified monotonic and provide high linearity of ±1LSB INL.

Features

  • Performance– Specified monotonic at 16-bit resolution– INL: ±1 LSB maximum at 16-bit resolution– TUE: ±0.1% of FSR maximum
  • Integrated 2.5V precision internal reference– Initial accuracy: ±2.5mV maximum– Low drift: 5ppm/°C typical
  • Flexible output configuration– Output range: ±2.5V, ±5V ±10V, ±20V 0V to 5V, 0V to 10V, 0V to 20V or 0V to 40V– Differential output mode
  • High drive capability: ±25mA with 1.5V from supply rails
  • Three dedicated A-B toggle pins for dither signal generation
  • Analog temperature output– Sensor gain of –4mV/°C
  • 50MHz SPI-compatible serial interface– 4-wire mode, 1.7V to 5.5V operation– Daisy-chain operation– CRC error check
  • Temperature range: –40°C to +125°C
  • Small package– 6mm × 6mm, 40-pin VQFN

Typical applications

  • Inter-DC interconnect (long-haul, submarineInter-DC interconnect (metro), Optical module, Semiconductor tes, Lab and field instrumentation, Data acquisition (DAQ)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
IR(mA)
RDC(Ω)
Type
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 600 Ω, 660 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance660 Ω
Rated Current1000 mA
DC Resistance0.2 Ω
TypeHigh Current 
–
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability