IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DLP5530-Q1 | Demoboard DLP5530Q1EVM

DLP5530-Q1 electronics evaluation module

Overview

TopologyOther Topology
Input voltage8-18 V
Output 18 V

Description

The DLP5530Q1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP5530-Q1 automotive chipset. The DLP5530-Q1 chipset consists of a 0.55” DMD (1152 x 576), the DLPC230-Q1 DMD controller, and TPS99000-Q1 PMIC. When combined with optics, RGB LEDs and a photodiode, this EVM can be used to develop an automotive grade DLP projector or picture generation unit for applications such as head-up display, transparent window display, or other automotive display applications.

Features

  • Complete DLP5530-Q1 electronic subsystem
  • Runs off a single +12V DC power rail
  • HDMI and OpenLDI video inputs
  • Windows GUI for configuration and control

Typical applications

  • Wide field of view and augmented reality head-up display (HUD), Waveguide and holographic film displays

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-COM HDMI Connectors, Micro HDMI, -25 °C up to +85 °C
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMicro HDMI 
Operating Temperature -25 °C up to +85 °C
PackagingTape and Reel 
Check availability