IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DP83826IRHBR | Demoboard HSEC180ADAPEVM

HSEC180 adapter board for system-on-module (SOM) -based platforms

Overview

TopologyLAN / POE
IC revisionA

Description

This evaluation module is a 180-pin high speed edge card (HSEC) adapter for TI C2000™ system-on-module platforms, allowing for SOM-based platforms to have backwards compatibility with C2000 HSEC-based EVMs. The HSEC180ADAPEVM connects 180 pins from the SOM board to HSEC pins for use with legacy C2000 HSEC docking stations, such as the TMDSHSECDOCK. The HSEC180ADAPEVM also features two DP83826 10/100Mbps Industrial Ethernet PHYs for evaluating EtherCAT® functionality on C2000 microcontroller SOM platforms.

Features

Standard 180-pin HSEC interfaceCompatibility with XDS110ISO-EVM2 x DP83826 10/100-Mbps Industrial Ethernet PHY with 2 x RJ-45 Ethernet jacksFast serial interface (FSI) headerADC filtering and ESD protection for dedicated analog HSEC pins

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 330 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance330 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–Check availability
SPECWE-RJ45 LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Length25.4 mm
Width16.1 mm
Height13.61 mm
–
–
Data rate100BASE-TX 
PoEnon-PoE 
Ports1 
Tab PositionUp 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)green-yellow 
PHY Chip Modecurrent & voltage 
MountSMT 
Shield TabsYes 
–Check availability