IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STSPIN32G4 | Demoboard EVSPIN32G4NH

Overview

TopologyMotor Drive
Input voltage10-75 V
IC revision1.0

Description

The EVSPIN32G4 is a demonstration board based on the STSPIN32G4 system in package and STL110N10F7 power MOSFETs. The STSPIN32G4 integrates in a 9x9 mm VFQFPN package, a triple high-performance half-bridge gate driver with a rich set of programmable features and one mixed signal STM32G431 microcontroller.The integrated operational amplifiers for current sensing, the drain-source voltage sensing of each power MOSFET and comparators for overcurrent protection make it a fully integrated solution for motor control.Thanks to the integrated voltage regulators both the gate driver and control logic supplies can be generated starting from the motor supply without dedicated circuitry.The board ensures a full evaluation of the STSPIN32G4 and is designed for driving three-phase brushless DC motors and provides an easy-to-use solution for STSPIN32G4 evaluation in different applications such as power tools, e-Bikes, fans, and home appliances.The board can be configured in three-shunt or single-shunt supporting both sensor-less and sensor-based control algorithms.The Arduino connector enables the EVSPIN32G4 to be interfaced with expansion boards, such as MEMS sensors or Bluetooth transceivers, while predisposition for CAN bus allows interconnection with master or slave modules to build complex motion control systems.The on-board ST-LINK/V2 programmer speeds up and simplifies the debugging of microcontroller firmware.

Features

Input bus voltage from 10 V to 75 V with dedicated monitoringPower stage based on the STL110N10F7 power MOSFETs with output current up to 20 Arms (with heatsink mounted) and protected to overcurrent conditionsSTSPIN32G4, high performance three-phase motor controller with embedded STM32G431 MCU:32-bit ARM® Cortex®-M4 MCU+FPUUp to 170 MHz clock frequencyCORDIC mathematical hardware accelerator for trigonometric functions128 kB Flash memory with proprietary code readout protection (PCROP), securable memory area, 1 kB OTP32 kB SRAM memory with HW parity check2 x advanced timers for motor control, 16-bit with up to 6 x PWM channels each8 x general purpose timers2 x ADCs 12-bit resolution (up to 19 channels) with 4 Msps conversion rate4 x 12-bit DAC channels4 x ultra-fast rail-to-rail comparators3 x rail-to-rail operational amplifiers usable also in PGA modeInternal high precision voltage referenceUp to 40 GPIOsFull set of interfaces: I2C, SPI, UART and CANVCC buck converter up to 200 mA, with programmable output and embedded MOSFET3.3 V LDO linear regulator up to 150 mALow quiescent linear regulator for MCU supply in standby modeRegulators with full set of protection features; thermal shutdown, short-circuit and overload protections75 V rated gate drivers with 1 A sink/source current and embedded bootstrap diodesDrain-source voltage sensing of each power MOSFETThree-shunt or single-shunt configurable current sensingDigital Hall sensor and quadrature encored inputST-LINK/V2 programmer and debuggerArduino UNO connectorPredisposition for CAN busNTC sensor for power stage temperature monitoring

Typical applications

  • three-phase brushless DC motors drive

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Application
Interface Type
Type
Variant
Gender
Pins
Mount
Working Voltage(V (AC))
Color
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
PackagingTape and Reel 
MountSMT 
Height0.7 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0805 
Operating Temperature -40 °C up to +85 °C
Length2 mm
Width1.25 mm
PackagingTape and Reel 
MountSMT 
Height0.7 mm
Check availability
SPECWE-LQ SMT Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-LQ SMT Inductor
Size1812 
Operating Temperature -40 °C up to +125 °C
Q-Factor42 
Length4.5 mm
Width3.2 mm
Inductance18 µH
Rated Current0.68 A
Saturation Current1.1 A
DC Resistance0.6 Ω
Self Resonant Frequency22 MHz
MountSMT 
Height2.6 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Height1.25 mm
Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length15.74 mm
PackagingTray 
Rated Current3 A
Pitch2.54 mm
TypeStraight 
GenderSocket Header 
Pins
MountTHT 
Working Voltage250 V (AC)
Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length25.9 mm
PackagingTray 
Rated Current3 A
Pitch2.54 mm
TypeStraight 
GenderSocket Header 
Pins10 
MountTHT 
Working Voltage250 V (AC)
Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Operating Temperature -40 °C up to +105 °C
Insulation Resistance500 MΩ
Length6.35 mm
PackagingBox 
Rated Current1 A
Pitch1.27 mm
TypeStraight 
GenderPin Header 
Pins10 
MountTHT 
Working Voltage100 V (AC)
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +85 °C
Insulation Resistance1000 MΩ
PackagingTape and Reel 
Rated Current3 A
ApplicationMicro USB 2.0 
Interface TypeType B 
TypeHorizontal 
Variantwith Pegs - High Current 
GenderReceptacle 
Pins
MountSMT 
Working Voltage30 V (AC)
ColorBlack 
Check availability
SPECWS-TASV J-Bend SMT Washable Tact Switch 6x6 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Voltage12 V (DC)
Operating Temperature -40 °C up to +85 °C
Insulation Resistance100 MΩ
PackagingTape and Reel 
Rated Current0.05 A
Height2.5 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
WashableYes 
Vaporphase processnot specified 
Check availability
SPECWR-PHD Jumper, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Operating Temperature -40 °C up to +125 °C
Insulation Resistance1000 MΩ
Length2.44 mm
PackagingBag 
Rated Current3 A
Pitch2.54 mm
GenderJumper 
Pins
Working Voltage250 V (AC)
ColorBlack 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
Rated Current3 A
Pitch2.54 mm
TypeStraight 
GenderPin Header 
Pins
MountTHT 
Working Voltage250 V (AC)
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length7.62 mm
PackagingBag 
Rated Current3 A
Pitch2.54 mm
TypeStraight 
GenderPin Header 
Pins
MountTHT 
Working Voltage250 V (AC)
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length10.16 mm
PackagingBag 
Rated Current3 A
Pitch2.54 mm
TypeStraight 
GenderPin Header 
Pins
MountTHT 
Working Voltage250 V (AC)
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length12.7 mm
PackagingBag 
Rated Current3 A
Pitch2.54 mm
TypeStraight 
GenderPin Header 
Pins
MountTHT 
Working Voltage250 V (AC)
Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length20.82 mm
PackagingTray 
Rated Current3 A
Pitch2.54 mm
TypeStraight 
GenderSocket Header 
Pins
MountTHT 
Working Voltage250 V (AC)
Check availability
SPECWE-PD2 SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size3521 
Operating Temperature -40 °C up to +125 °C
Length3 mm
Width3.5 mm
Inductance15 µH
Rated Current0.64 A
Saturation Current1.01 A
DC Resistance0.43 Ω
Self Resonant Frequency36 MHz
Performance Rated Current0.95 A
Saturation Current @ 10%1.01 A
Saturation Current @ 30%1.18 A
MountSMT 
Height2.1 mm
Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 µF
Capacitance±20% 
Rated Voltage100 V (DC)
Operating Temperature -40 °C up to +105 °C
Dissipation Factor8 %
Length25 mm
PackagingAmmopack 
Endurance 10000
Ripple Current2220 mA
Leakage Current220 µA
Pitch5 mm
Diameter13 mm
MountRadial THT 
Check availability