IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STSPIN820 | Demoboard X-NUCLEO-IHM14A1

Stepper motor driver Expansion board based on STSPIN820 for STM32 Nucleo

Overview

TopologyOther Topology
IC revision1

Description

The X-NUCLEO-IHM14A1 motor driver expansion board is based on the STSPIN820 monolithic driver for stepper motors.It represents an affordable, easy-to-use solution for driving stepper motors in your STM32 Nucleo project, implementing motor driving applications such as 2D/3D printers, robotics and security cameras.The STSPIN820 implements a PWM current control with constant OFF time adjustable via an external resistor and a microstepping resolution up to the 256th step.The X-NUCLEO-IHM14A1 expansion board is compatible with the Arduino UNO R3 connector and the ST morpho connector, so it can be plugged to the STM32 Nucleo development board and stacked with additional X-NUCLEO expansion boards.

Features

  • Operating voltage: 7 to 45 V
  • Output current up to 1.5 Arms
  • Fine tuning microstepping up to the 256th step
  • Current control with adjustable OFF time
  • Full protection set:
  • Overcurrent protection
  • Short-circuit protection
  • Under voltage lock out
  • Thermal shutdown
  • Compatible with Arduino UNO R3 connector
  • Compatible with STM32 Nucleo boards
  • RoHS compliant

Typical applications

  • CCTV, security and dome cameras
  • Medical equipment
  • 3D printers, Industrial 2D printers, Textile and sewing machines, ATM and cash handling machines, Office and home automation, Robotics, POS

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Length2 mm
PackagingTape and Reel 
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Length2 mm
PackagingTape and Reel 
Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance33 µF
Rated Voltage50 V (DC)
Endurance 2000
Ripple Current190 mA
Impedance710 mΩ
Leakage Current16.5 µA
Dissipation Factor12 %
Diameter6.3 mm
Length7.7 mm
Packaging15" Tape & Reel 
Check availability
SPECWS-SLTU THT Mini Slide Switch, Opposite Side Connection Right Angled 10x2.5 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Voltage12 V (DC)
Operation Force800 g
SchematicSPDT 
PackagingBulk 
Check availability
SPECWS-SLSV SMT Mini Slide Switch, Same Side Connection 7.65 x 5.5 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Voltage6 V (DC)
Operation Force350 g
SchematicDPDT 
PackagingTape and Reel 
Check availability
SPECWS-SLSU Mini Slide Switch, Same Side Connection Side Push 6.7x2.7 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Voltage5 V (DC)
Operation Force240 g
SchematicSPDT 
PackagingTape and Reel 
Check availability
SPECWS-SLTV THT Mini Slide Switch, Same Side Connection 9.0x3.5 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Voltage6 V (DC)
Operation Force450 g
SchematicDPDT 
PackagingBulk 
Check availability