IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STSPIN32G4/STDRIVE101TR | Demoboard STEVAL-DUOSRV1CB

Overview

TopologyMotor Drive
IC revision3.0

Description

STEVAL-DUOSRV1CB demo board for Robotics applications

Typical applications

  • Robotics

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
PCB/Cable/Panel
Modularity
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
Size
Qmin.
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
Q
IRP,40K(A)
fres(MHz)
Version
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
R
Tol. R
PRated(W)
TCR(ppm/ °C)
TCR(ppm/ °C)
VE(V)
Interface Type
Gender
PCB Thickness(mm)
Working Voltage(V (AC))
G(mm)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(A)
Z @ 1 GHz(Ω)
H(mm)
Type
Winding Style
L(µH)
RDC max.(mΩ)
VR(V)
VT(V (DC))
Application
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 2, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
–
–
–
–
–
–
–
Size1210 
–
–
–
–
Length12 mm
Width12 mm
–
–
–
Performance Rated Current2 A
Self Resonant Frequency2.5 MHz
VersionStandard 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current1.6 A
–
Height10 mm
–
–
Inductance270 µH
DC Resistance330 mΩ
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
MountSMT 
–Check availability
SPECWR-TBL Series 2506 - 6.35 mm Horizontal Entry Modular w. Rising Cage Clamp, 2, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 10 to 30 (AWG) 5.26 to 0.0509 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length12.7 mm
–
–
PackagingBox 
–
–
–
–
–
–
–
Pitch6.35 mm
–
–
–
–
–
–
–
–
–
–
Working Voltage450 V (AC)
–
–
–
–
Rated Current32 A
–
–
TypeHorizontal Cable Entry 
–
–
–
–
–
ApplicationRising Cage Clamp 
–
–
–
–
Operating Temperature -30 °C up to +110 °C
MountTHT 
–Check availability
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
PackagingBag 
–
–
–
–
–
–
–
Pitch2.54 mm
–
–
–
–
–
–
–
–
GenderPin Header 
–
Working Voltage250 V (AC)
–
–
–
–
Rated Current3 A
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
MountTHT 
–Check availability
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 3, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
PCB/Cable/PanelPCB 
ModularityNo 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length8.02 mm
–
–
PackagingBox 
–
–
–
–
–
–
–
Pitch2.54 mm
–
–
–
–
–
–
–
–
–
–
Working Voltage150 V (AC)
–
–
–
–
Rated Current6 A
–
–
TypeHorizontal 
–
–
–
–
–
ApplicationRising Cage Clamp 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
MountTHT 
–Check availability
SPECWR-TBL Series 2506 - 6.35 mm Horizontal Entry Modular w. Rising Cage Clamp, 3, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 10 to 30 (AWG) 5.26 to 0.0509 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length19.05 mm
–
–
PackagingBox 
–
–
–
–
–
–
–
Pitch6.35 mm
–
–
–
–
–
–
–
–
–
–
Working Voltage450 V (AC)
–
–
–
–
Rated Current32 A
–
–
TypeHorizontal Cable Entry 
–
–
–
–
–
ApplicationRising Cage Clamp 
–
–
–
–
Operating Temperature -30 °C up to +110 °C
MountTHT 
–Check availability
SPECWE-CNSW SMT Common Mode Line Filter, 4, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
–
–
–
–
–
–
–
–
–
Size1206 
–
–
–
–
Length3.2 mm
Width1.6 mm
–
–
–
–
–
VersionSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Impedance @ 100 MHz1000 Ω
–
–
Rated Current0.23 A
–
Height1.8 mm
–
Winding Stylebifilar 
Inductance1.263 µH
DC Resistance1000 mΩ
Rated Voltage50 V
Insulation Test Voltage125 V (DC)
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
MountSMT 
–Check availability
SPECWR-PHD Pin Header - Single, 4, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
PackagingBag 
–
–
–
–
–
–
–
Pitch2.54 mm
–
–
–
–
–
–
–
–
GenderPin Header 
–
Working Voltage250 V (AC)
–
–
–
–
Rated Current3 A
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
MountTHT 
–Check availability
SPECWR-PHD Pin Header - Dual, 12, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins12 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length15.24 mm
–
–
PackagingBag 
–
–
–
–
–
–
–
Pitch2.54 mm
–
–
–
–
–
–
–
–
GenderPin Header 
–
Working Voltage250 V (AC)
–
–
–
–
Rated Current3 A
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
MountTHT 
–Check availability
SPECWE-LAN LAN Transformer, 16, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins16 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length12.7 mm
Width8.8 mm
Pad Dimension8890 mm
–
–
–
–
VersionSMT 
–
–
–
Pitch1270 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height6.35 mm
TypeStandard 
–
Inductance350 µH
–
–
Insulation Test Voltage1500 V (DC)
–
Data rate10/100BASE-TX 
Ports1 
PoEnon-PoE 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
MountSMT 
–Check availability
SPECWR-USB Type C Connectors, 16, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins16 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Interface TypeType C 
GenderReceptacle 
PCB Thickness0.8 mm
Working Voltage48 V (AC)
Pin length0.95 mm
–
–
–
Rated Current5 A
–
–
TypeHorizontal 
–
–
–
–
–
ApplicationUSB 2.0 
–
–
–
–
Operating Temperature -40 °C up to +85 °C
MountSMT 
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
Pad Dimension0.3 mm
–
–
–
–
VersionSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Impedance @ 100 MHz26 Ω
Maximum Impedance39 Ω
Maximum Impedance515 MHz 
Rated Current6.5 A
Impedance @ 1 GHz33 Ω
Height0.8 mm
TypeHigh Current 
–
–
DC Resistance8 mΩ
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
MountSMT 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
Size0805 
–
–
–
–
Length2 mm
Width1.25 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
MountSMT 
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance1000 µF
Capacitance±20% 
–
–
Dissipation Factor8 %
–
–
Length31.5 mm
–
–
PackagingAmmopack 
–
–
–
–
Endurance 5000
Ripple Current3230 mA
Leakage Current630 µA
Pitch7.5 mm
Diameter18 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage63 V
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 pF
Capacitance±5% 
Size0603 
–
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
Rated Voltage50 V
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance15 pF
Capacitance±5% 
Size0603 
–
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor700 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
Rated Voltage50 V
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 pF
Capacitance±5% 
Size0603 
–
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
Rated Voltage50 V
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance330 pF
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
Rated Voltage50 V
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
Rated Voltage50 V
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance2.2 nF
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
Rated Voltage50 V
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
Rated Voltage50 V
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance22 nF
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
Rated Voltage50 V
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
Rated Voltage50 V
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance22 µF
Capacitance±20% 
Size1206 
Q-Factor [1]600 
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height1.6 mm
–
–
–
–
Rated Voltage10 V
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Size1206 
Q-Factor [1]600 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
Rated Voltage100 V
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Size1206 
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height1.6 mm
–
–
–
–
Rated Voltage2000 V
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance220 nF
Capacitance±5% 
Size0603 
Q-Factor [1]600 
Dissipation Factor10 %
Insulation Resistance2.3 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
Rated Voltage50 V
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.35 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
Rated Voltage50 V
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]100 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +100 °C
MountSMT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Resistance0 Ω
Resistance+0.05Ω/-0Ω 
Rated Power0.1 W
–
–
–
–
–
–
–
–
–
–
–
Rated Current1 A
–
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
MountSMT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Resistance10 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
–
–
–
–
–
–
–
–
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
MountSMT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Resistance100 Ω
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
–
–
–
–
–
–
–
–
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
MountSMT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Resistance1 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
–
–
–
–
–
–
–
–
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
MountSMT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Resistance20 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
–
–
–
–
–
–
–
–
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
MountSMT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Resistance22 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
–
–
–
–
–
–
–
–
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
MountSMT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Resistance15 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
–
–
–
–
–
–
–
–
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
MountSMT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Resistance12 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
–
–
–
–
–
–
–
–
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
MountSMT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Resistance22 Ω
Resistance±5% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
–
–
–
–
–
–
–
–
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
MountSMT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Resistance47 Ω
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
–
–
–
–
–
–
–
–
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
MountSMT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Resistance75 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
–
–
–
–
–
–
–
–
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
MountSMT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Resistance470 Ω
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
–
–
–
–
–
–
–
–
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
MountSMT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Resistance2 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
–
–
–
–
–
–
–
–
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
MountSMT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Resistance30 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
–
–
–
–
–
–
–
–
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
MountSMT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Resistance39 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
–
–
–
–
–
–
–
–
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
MountSMT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Resistance120 Ω
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
–
–
–
–
–
–
–
–
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
MountSMT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Resistance3 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
–
–
–
–
–
–
–
–
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
MountSMT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Resistance4.7 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
–
–
–
–
–
–
–
–
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
MountSMT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Resistance5.6 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
–
–
–
–
–
–
–
–
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
MountSMT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Resistance470 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
–
–
–
–
–
–
–
–
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
MountSMT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Resistance3.9 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
–
–
–
–
–
–
–
–
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
MountSMT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Resistance3.3 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
–
–
–
–
–
–
–
–
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
MountSMT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Resistance220 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
–
–
–
–
–
–
–
–
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
MountSMT 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
–
–
–
–
–
–
–
–
–
–
–
Resistance2.2 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–
–
–
–
–
–
–
–
–
–
Height0.45 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
MountSMT 
–Check availability