IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STSPIN32G4 | Demoboard EVLSERVO1

Overview

TopologyMotor Drive
Input voltage10-48 V
IC revision1.0

Description

The EVLSERVO1 is a reference design for driving low-voltage and high-current servo motors.This design is centered on the STSPIN32G4 which is a system-in-package integrating a triple high-performance half-bridge gate driver with a rich set of programmable features, a mixed signal STM32G431 microcontroller, and state-of-the-art power management generating internally the required supply for them, all in a compact 9x9 mm VFQFPN package.The EVLSERVO1 has a very compact form factor of 50 mm x 80 mm x 60 mm thanks to the fact that a power board and a control board are stacked up together.The system is designed to drive 3-phase brushless motors delivering up to 2 kW power out of the box with provided heatsink or 3 kW if adding an external fan for cooling. The system is intended for applications with nominal bus voltage up to 48 V but is designed to manage overvoltage conditions up to 75 V.To achieve such outstanding performance, the power stage is composed by six couples of paralleled STL160N10F8 MOSFETs having extremely low RDS(ON): 3.2 mΩ max.The power stage is fully protected thanks to the monitoring of possible overheating, overvoltage, and overcurrent. Triple-shunt topology is used for sensing of motor winding currents in differential mode.Additional details make this reference design ready for advanced features. A dedicated circuitry is available to control bus voltage in case of regenerative motor braking. Power from the motor can be dissipated in one external resistor clamping the bus voltage at the required safe level.Full flexibility from a firmware point of view is ensured, as the board is ready for FOC and 6-step control algorithms and can run in sensor-less mode or use up to two position feedback simultaneously. Hall sensors, incremental encoder, and absolute encoder with UART or SPI communication are supported with differential or single-ended wiring.A CAN transceiver is also provided to ensure robust communication in an industrial environment when needed.

Features

3-phase power stage based on paralleled STL160N10F8 power MOSFETs and protected from overcurrent conditionMotors up to 3 kW with active cooling or 2 kW with passive coolingOptimized for 24 V and 48 V applicationsSTSPIN32G4, high performance 3-phase motor controller with embedded STSPIN32G431 MCUTriple-shunt differential current sensingExternal resistor management for regenerative brakingInputs for speed/position feedback by digital Hall sensors and incremental/absolute encoder in differential or single-ended modeCAN busNTC sensor for power stage temperature monitoring

Typical applications

  • The EVLSERVO1 is a reference design for driving low-voltage and high-current servo motors.

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
f
Stability(ppm)
Operating Temperature
Output Logic
VSupply
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT(A)
VOP(V)
fres(MHz)
Version
Pins
Mount
IR(mA)
Working Voltage(V (AC))
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
Size0603 
–
–
–
Length1.6 mm
Width0.8 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
MountSMT 
–
–
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
Size0805 
–
–
–
Length2 mm
Width1.25 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
MountSMT 
–
–
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
Size0805 
–
–
–
Length2 mm
Width1.2 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
VersionSMT 
–
MountSMT 
Rated Current800 mA
–
Height0.9 mm
–
–
–
–
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1000 Ω
Maximum Impedance100 MHz 
Rated Current 21000 mA
DC Resistance0.3 Ω
TypeHigh Current 
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
Size7332 
–
–
–
Length7.3 mm
Width7.3 mm
–
–
Inductance18 µH
Performance Rated Current2.1 A
Saturation Current1.7 A
Operating Voltage120 V
Self Resonant Frequency24 MHz
VersionStandard 
Pins2 
MountSMT 
Rated Current1410 mA
–
Height3.2 mm
–
–
–
–
–
–
–
–
–
DC Resistance0.14 Ω
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
Insulation Resistance500 MΩ
–
Length2.54 mm
–
–
PackagingTape and Reel with Cap 
–
–
–
–
–
–
Pins4 
MountSMT 
Rated Current1000 mA
Working Voltage100 V (AC)
–
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
Insulation Resistance500 MΩ
–
Length5.08 mm
–
–
PackagingTape and Reel with Cap 
–
–
–
–
–
–
Pins8 
MountSMT 
Rated Current1000 mA
Working Voltage100 V (AC)
–
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Socket Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Socket Header
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length2.54 mm
–
–
PackagingTube 
–
–
–
–
–
–
Pins4 
MountTHT 
Rated Current1000 mA
Working Voltage100 V (AC)
–
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Socket Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Socket Header
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
PackagingTube 
–
–
–
–
–
–
Pins8 
MountTHT 
Rated Current1000 mA
Working Voltage100 V (AC)
–
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWS-TASU SMT Tact Switch 4.7x3.5 mm side push, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Rated Voltage12 V (DC)
–
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
Rated Current50 mA
–
Height1.65 mm
Operation Force160 g
Electrical Life200000 Cycles
Actuator ColorWhite 
WashableNo 
Vaporphase processnot specified 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
Capacitance2.2 µF
Capacitance±10% 
Rated Voltage100 V (DC)
Size1210 
Dissipation Factor5 %
Insulation Resistance0.05 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Pad Dimension0.75 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
Height2.5 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +150 °C
–
–
–
–
–
Size7345 
–
–
–
Length7.3 mm
Width7.3 mm
–
–
Inductance15 µH
–
Saturation Current3.1 A
Operating Voltage120 V
Self Resonant Frequency20.7 MHz
VersionPerformance 
–
MountSMT 
Rated Current2200 mA
–
Height4.5 mm
–
–
–
–
–
–
–
–
–
DC Resistance0.0695 Ω
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
Capacitance22 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1210 
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
Height2.5 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-SPXO Simple Packaged Quartz Oscillator, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationProcessor, USB, Bluetooth 
Frequency24 MHz
Stability25 ppm
Operating Temperature -20 °C up to +70 °C
Output LogicCMOS 
Supply Voltage3.3 V 
–
–
–
SizeIQXO-540 
–
–
–
Length2 mm
Width1.6 mm
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
NewProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
iProduct is new in our portfolio and production is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage100 V (DC)
Size1206 
Dissipation Factor3 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
–
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
Height1.6 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
–
–
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0805 
Dissipation Factor12.5 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
Height1.25 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability