IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STSPIN948 | Demoboard EVSPIN948

Overview

TopologyMotor Drive
Input voltage5-58 V
IC revision1.0

Description

The EVSPIN948 dual brushed DC motor driver evaluation board is based on the STSPIN948.It provides an affordable and easy-to-use solution for the implementation of brushed DC motor driving applications. Thanks to the parallel operation, it can be easily converted to a single brushed DC motor driver with double current capability. In addition to the internal current limiter, the integrated amplifiers allow it to be used in systems with external current control. The EVSPIN948 is compatible with the Arduino® UNO R3 connector and most STM32 Nucleo boards.

Features

Voltage range from 5 V to 58 VPhase current up to 4.5 A r.m.sAdjustable output slew rateFive different driving modesCurrent limiter with adjustable off-timeTwo integrated amplifiers with fixed gainFull protection set including: overcurrent, undervoltage lockout, and thermal shutdownCompatible with Arduino® UNO R3 connector and STM32 Nucleo boards

Typical applications

  • brushed DC motor driving applications

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 312 - 5.08 mm Open Horizontal PCB Header, 2, PCB Header
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
TypeOpen Horizontal Plug entry 
Check availability
SPECWR-TBL Series 312 - 5.08 mm Open Horizontal PCB Header, 4, PCB Header
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
TypeOpen Horizontal Plug entry 
Check availability