IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STSPIN32G0251Q | Demoboard EVSPIN32G02Q1S1

Overview

TopologyPositive to Negative Converter
Input voltage20-170 V
Output 112 V
IC revision1.0

Description

The EVSPIN32G02Q1S1 board is a 3-phase complete inverter based on the STSPIN32G0251 controller, which embeds a 3‑phase 250 V gate driver and a Cortex®-M0+ STM32 MCU. The power stage features STD17NF25 MOSFETs, but can be populated with any IGBT or Power MOSFET in DPAK or powerFLAT 8x8 HV package. The board has a single-shunt sensing topology, and both FOC and 6‑step control algorithms in either sensored or sensorless mode can be implemented. This allows driving permanent magnet synchronous motors (PMSMs) and brushless DC (BLDC) motors.The evaluation board is compatible with a wide range input voltage from 15 VAC (20 VDC) to 120 VAC (170 VDC), and includes a power supply stage with the VIPER013BLS in buck configuration to generate +12 V and +3.3 V supply voltage required by the application.Debug and configuration of firmware can be performed with standard STM32 tools through the STLINK debugger. SWD and UART TX‑RX connectors are also available.

Features

Input voltage from 15 VAC (20 VDC) to 120 VAC (170 VDC)Suitable for application up to 300 WSTD17NF25 MOSFETs power stage featuring:VROvercurrent threshold set to 4 ApeakDual footprint for IGBT/MOSFET package:DPAK or PowerFlat 8x8 HVSingle-shunt current sensing, suitable for:Sensored or sensorless 6-step algorithm Sensored or sensorless single-shunt vector (FOC) algorithmSmart shutdown overcurrent protectionDigital Hall sensors and encoder inputBus voltage sensing12 V VCC and 3.3 V VDD suppliesExternal connection through STLINK-V3SETEasy user interface with buttons and trimmerRoHS compliant

Typical applications

  • Air conditioning compressors and fans, Corded power tools, garden tools, Home appliances, refrigerator compressors
  • Industrial automation, industrial refrigerator compressors, Industrial drives, pumps, and fans

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Type
Mount
L(mm)
IR(mA)
Working Voltage(V (AC))
Operating Temperature
Packaging
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length1.6 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Height0.7 mm
–
–
–
–
–
–Check availability
SPECWS-TASV J-Bend SMT Washable Tact Switch 6x6 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Rated Current50 mA
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Height2.5 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
WashableYes 
Vaporphase processnot specified 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins5 
TypeStraight 
MountTHT 
Length12.7 mm
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins10 
TypeStraight 
MountTHT 
Length12.7 mm
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
–
–Check availability