IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STSPIN840 | Demoboard X-Nucleo-IHM15A1

Dual brush DC motor driver expansion board based on STSPIN840 for STM32 Nucleo

Overview

TopologyOther Topology
IC revision1

Description

The X-NUCLEO-IHM15A1 dual brush DC motor driver expansion board is based on the STSPIN840 for STM32 Nucleo.It provides an affordable and easy-to-use solution for the implementation of compact motor driving applications such as thermal printers, robotics and toys.Thanks to the parallel operation, it can be easily converted to a single brush DC driver with double current capability.The current limiters and complete set of protection features make it suitable for rugged applications.The X-NUCLEO-IHM15A1 is compatible with the Arduino UNO R3 connector and most STM32 Nucleo boards.

Features

  • Voltage range from 7 to 45 V
  • Output current up to 1.5 Arms for each motor
  • Two independent current limiters with adjustable OFF time
  • Full protection set including: overcurrent, short-circuit, under voltage lock out and thermal shutdown
  • Parallel operation
  • Compatible with Arduino UNO R3 connector
  • Compatible with STM32 Nucleo boards

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
Z(mΩ)
Mount
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 1, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins1 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Length2.44 mm
PackagingBag 
–
–
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
ColorBlue 
GenderJumper 
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Length7.62 mm
PackagingBag 
–
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
GenderPin Header 
–Check availability
SPECWR-TBL Series 2415 - 5.08 mm Rising Cage Clamp - Horizontal Cable Entry - THT, 6, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 14 to 30 (AWG) 2.08 to 0.0509 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch5.08 mm
–
Length30.48 mm
PackagingBox 
–
MountTHT 
–
Rated Current14 A
Working Voltage250 V (AC)
Operating Temperature -30 °C up to +110 °C
ColorGreen 
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
Length2 mm
PackagingTape and Reel 
–
MountSMT 
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
Length2 mm
PackagingTape and Reel 
–
MountSMT 
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance68 µF
Rated Voltage50 V (DC)
Endurance 3000
Ripple Current400 mA
Leakage Current34 µA
Dissipation Factor8 %
Pitch3.5 mm
Diameter8 mm
Length11.5 mm
PackagingAmmopack 
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance68 µF
Rated Voltage50 V (DC)
Endurance 2000
Ripple Current320 mA
Leakage Current34 µA
Dissipation Factor12 %
–
Diameter8 mm
Length10.5 mm
Packaging15" Tape & Reel 
Impedance500 mΩ
MountV-Chip SMT 
–
–
–
Operating Temperature -55 °C up to +105 °C
–
–
–Check availability