IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STSPIN32F0601Q | Demoboard STEVAL-CTM012V1

High-efficiency 250 W compressor solution based on STSPIN32F0601Q and STD8N60DM2

Overview

TopologyMotor Drive
IC revision1

Description

The STEVAL-CTM012V1 evaluation board is a three-phase inverter based on the STSPIN32F0601Q controller, which embeds a 3-phase 600 V gate driver and an Arm® Cortex®-M0 STM32 MCU.The power stage features STD8N60DM2 MOSFETs.The board supports both one-shunt and two- plus one-shunt sensing topology. You can set the shunt topology by opportunely populating a set of jumpers.Moreover, you can implement a sensorless field-oriented control (FOC). This allows driving permanent magnet synchronous motors (PMSMs) and brushless DC (BLDC) motors to cover a wide range of applications, such as refrigerator compressors, pumps, fans, and industrial appliances.The STEVAL-CTM012V1 evaluation board is compatible with a wide range of input voltages. It includes a power supply stage with the VIPER122 in fly-back configuration that generates +15 V and +3.3 V supply voltages required by the application.The companion firmware is X-CUBE-MCSDK, available for download on www.st.com, to be used with the STSW-CTM011 firmware example for compressor motors.You can compile, debug, and configure the firmware through the STM32CubeIDE and B-STLINK-ISOL plus STLINK-V3SET.SWD and UART TX-RX connectors are also available.

Features

  • Complete system solution made by ready-to-use hardware and firmware
  • Fitting wide range of applications supplied from the mains, rated up to 250 W:
  • refrigerator compressors
  • pumps and fans
  • industrial appliances
  • Very low stand-by power consumption and overcurrent/undervoltage protections
  • Inverter efficiency >96.5% at 3000 rpm
  • COP efficiency >1.94 at 3000 rpm
  • Based on STSPIN32F0601Q intelligent 3-phase motor controller with embedded STM32
  • STD8N60DM2 MOSFETs
  • Inverter power stage based on STGD5H60DF IGBT rated 600 V and 5 A
  • Small compact size: 7.5 x 11.2 cm
  • Equipped with proven sensorless field-oriented control (FOC) firmware in one-shunt or 2+1 shunt topology
  • RoHS compliant

Typical applications

  • Fans, Industrial appliances
  • Three-phase motor drivers, Pumps, Refrigerator compressors, Inverters

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Size
Operating Temperature
Q
DF(%)
Ceramic Type
Fl(mm)
ISAT,10%(A)
fres(MHz)
Version
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
IR(A)
L(mH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-VD Disk Varistor, 400 VAC, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
Application400 VAC 
–
–
–
–
–
–
–
–
Size10 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
VersionTHT 
–
–
–
Diameter12.5 mm
–
–
–
–
–
–
Length12.5 mm
Width6.7 mm
Height16.5 mm
MountTHT 
AC Operating Voltage550 V
DC Operating Voltage745 V
(Reverse) Breakdown Voltage910 V
(Reverse) Peak Pulse Current3500 A
Energy Absorption127 J
Power Dissipation0.4 W
VDE ApprovalYes 
–Check availability
SPECWCAP-FTX2 Film Capacitors, Across the mains, 330 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance330 nF
Safety ClassX2 
Rate of Voltage Rise260 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
PackagingCarton 
Capacitance±10% 
SizePitch 15 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage275 V (AC)
–
–
Length18 mm
Width8.5 mm
Height14.5 mm
MountBoxed THT 
–
–
–
–
–
–
–
–Check availability
SPECWE-FC Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
SizeUT20V 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
Rated Current1.25 A
Inductance5 mH
DC Resistance0.31 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage2000 V (AC)
MaterialMnZn 
Length21.3 mm
Width16.6 mm
Height22.5 mm
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size1014 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Saturation Current @ 10%0.9 A
Self Resonant Frequency1.1 MHz
VersionStandard 
–
–
–
–
Rated Current0.8 A
Inductance1 mH
DC Resistance1.15 Ω
–
–
–
Length10.5 mm
Width10.5 mm
Height14.5 mm
MountTHT 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, 330 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance330 µF
–
–
–
–
Pitch5 mm
PackagingAmmopack 
Capacitance±20% 
–
–
–
Dissipation Factor12 %
–
–
–
–
–
Endurance 2000
Ripple Current400 mA
Leakage Current115.5 µA
Diameter10 mm
–
–
–
Rated Voltage35 V (AC)
–
–
Length12.5 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATET Aluminum Electrolytic Capacitors, –, 10 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance10 µF
–
–
–
–
Pitch2.5 mm
PackagingAmmopack 
Capacitance±20% 
–
–
–
Dissipation Factor10 %
–
–
–
–
–
Endurance 1000
Ripple Current48 mA
Leakage Current5 µA
Diameter6.3 mm
–
–
–
Rated Voltage50 V (AC)
–
–
Length11 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-AIG5 Aluminum Electrolytic Capacitors, –, 330 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance330 µF
–
–
–
–
Pitch10 mm
PackagingTray 
Capacitance±20% 
Size30.0 x 50.0 
Operating Temperature -25 °C up to +105 °C
–
Dissipation Factor20 %
–
–
–
–
–
Endurance 2000
Ripple Current1860 mA
Leakage Current2970 µA
Diameter30 mm
–
–
–
Rated Voltage450 V (AC)
–
–
Length50 mm
–
–
MountSnap-In 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 150 pF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance150 pF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±5% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Ceramic TypeNP0 Class I 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length2 mm
Width1.25 mm
Height0.6 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 1.5 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance1.5 nF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±5% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Ceramic TypeNP0 Class I 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length2 mm
Width1.25 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 2.2 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance2.2 nF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±5% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
Ceramic TypeNP0 Class I 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length2 mm
Width1.25 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 10 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance10 nF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length2 mm
Width1.25 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 100 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance100 nF
–
–
–
Insulation Resistance5 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length2 mm
Width1.25 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–Check availability