IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STSPIN830 | Demoboard X-Nucleo-IHM16M1

Three-phase brushless DC motor driver expansion board based on STSPIN830 for STM32 Nucleo

Overview

TopologyOther Topology
IC revision1

Description

The X-NUCLEO-IHM16M1 motor driver expansion board is based on the STSPIN830 monolithic driver for three-phase brushless motors.It represents an affordable, easy-to-use solution for driving brushless motors in your STM32 Nucleo project, implementing single and three-shunt current sensing.The STSPIN830 embeds a PWM current limiter with adjustable threshold together with a full set of protections.The X-NUCLEO-IHM16M1 expansion board is compatible with the Arduino and ST morpho connectors, so it can be plugged to an STM32 Nucleo development board and stacked with additional STM32 Nucleo expansion boards.

Features

  • Operative voltage from 7 to 45 V
  • Output current up to 1.5 Arms
  • Supporting single shunt and three-shunt sensing
  • Standby mode
  • Flexible direct driving settable between 3 or 6 PWM inputs
  • Current limiter with adjustable reference
  • Overcurrent, short-circuit and interlocking protections
  • Thermal shutdown and undervoltage lockout
  • BEMF sensing circuitry
  • Bus voltage and PCB temperature sensing
  • Input connector for Hall effect-based sensors and encoder

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
Z(mΩ)
Mount
H(mm)
IR(A)
Working Voltage(V)
Operating Temperature
Color
Gender
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
Length2 mm
PackagingTape and Reel 
–
MountSMT 
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
Length2 mm
PackagingTape and Reel 
–
MountSMT 
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance33 µF
Rated Voltage50 V (DC)
Endurance 2000
Ripple Current280 mA
Leakage Current16.5 µA
Dissipation Factor8 %
Pitch2.5 mm
Diameter6.3 mm
Length11 mm
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance33 µF
Rated Voltage50 V (DC)
Endurance 2000
Ripple Current190 mA
Leakage Current16.5 µA
Dissipation Factor12 %
–
Diameter6.3 mm
Length7.7 mm
Packaging15" Tape & Reel 
Impedance710 mΩ
MountV-Chip SMT 
–
–
–
Operating Temperature -55 °C up to +105 °C
–
–
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 311 - 5.08 mm Close Vertical PCB Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch5.08 mm
–
Length26.8 mm
PackagingBox 
–
MountTHT 
–
Rated Current15 A
Working Voltage320 V
Operating Temperature -40 °C up to +105 °C
–
–
Pins5 
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
TypeClosed Vertical Plug entry 
–
–Check availability
SPECWR-TBL Series 351 - 5.08 mm Vertical, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch5.08 mm
–
Length10.16 mm
PackagingBox 
–
MountCable 
–
Rated Current15 A
Working Voltage320 V
Operating Temperature -40 °C up to +105 °C
ColorGreen 
–
Pins2 
ApplicationPlug with Rising Cage Clamp 
PCB/Cable/PanelCable 
ModularityNo 
TypeVertical Cable Entry 
Wire Section 28 to 12 (AWG) 0.2 to 2.5 (mm²)
–Check availability
SPECWR-TBL Series 351 - 5.08 mm Vertical, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch5.08 mm
–
Length15.24 mm
PackagingBox 
–
MountCable 
–
Rated Current15 A
Working Voltage320 V
Operating Temperature -40 °C up to +105 °C
ColorGreen 
–
Pins3 
ApplicationPlug with Rising Cage Clamp 
PCB/Cable/PanelCable 
ModularityNo 
TypeVertical Cable Entry 
Wire Section 28 to 12 (AWG) 0.2 to 2.5 (mm²)
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Length2.44 mm
PackagingBag 
–
–
–
Rated Current3 A
Working Voltage250 V
Operating Temperature -40 °C up to +125 °C
ColorBlack 
GenderJumper 
Pins1 
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Length5.08 mm
PackagingBag 
–
MountTHT 
–
Rated Current3 A
Working Voltage250 V
Operating Temperature -40 °C up to +105 °C
–
GenderPin Header 
Pins2 
–
–
–
TypeStraight 
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Length7.62 mm
PackagingBag 
–
MountTHT 
–
Rated Current3 A
Working Voltage250 V
Operating Temperature -40 °C up to +105 °C
–
GenderPin Header 
Pins3 
–
–
–
TypeStraight 
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Length12.7 mm
PackagingBag 
–
MountTHT 
–
Rated Current3 A
Working Voltage250 V
Operating Temperature -40 °C up to +105 °C
–
GenderPin Header 
Pins5 
–
–
–
TypeStraight 
–
–Check availability