IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STSPIN32G4 | Demoboard EVLSPIN32G4-ACT

STSPIN32G4 reference design for next generation smart actuators

Overview

TopologyMotor Drive
Input voltage10-48 V
IC revision1

Description

The EVLSPIN32G4-ACT is a reference design for implementing next generation smart actuators, based on the STSPIN32G4, a system-in-package integrating in a 9x9 mm VFQFPN package, a triple high-performance half-bridge gate driver with a rich set of programmable features and a mixed signal STM32G431 microcontroller.The board is designed to drive three-phase brushless motors up to 5 Arms output current and 48 V supply input delivering a total power of 250 W in a very compact form factor (62 mm x 50 mm). Monitoring is available for the power stage in case of overheating, overvoltage, and overcurrent. The sensing of motor winding currents can be selected between three-shunt or single-shunt topology. The board is ready for FOC and 6-step control algorithms and can run in sensor-less and sensor-based mode using Hall sensors or quadrature encoder.Thanks to a smooth interfacing with the STWIN.box development kit and a complete software and firmware ecosystem, the motor inverter is empowered by wired and wireless connectivity (RS485, UART, USB, CAN, and Bluetooth® Low Energy, Wi-Fi, NFC), a plethora of inertial end environmental sensors (accelerometer, gyroscope, inclinometer, magnetometer, humidity, temperature, pressure), and data storage onboard (microSD™ card) making the EVLSPIN32G4-ACT a perfect suit for cutting edge motor control solutions such as IoT, condition monitoring, and predictive maintenance.

Features

  • Motor supply voltage from 5.5 V to 75 V
  • Three-phase gate drivers:
  • 1 A sink/source current capability
  • VDS monitoring of the power stage MOSFETs
  • Integrated bootstrap diodes
  • I2C accessible configuration and status registers for best application fit
  • Cross-conduction prevention
  • STM32G431 microcontroller with 32-bit ARM® Cortex®-M4 MCU+FPU core:
  • Up to 170 MHz clock frequency
  • CORDIC mathematical hardware accelerator for trigonometric functions
  • 128 kB Flash memory with proprietary code readout protection (PCROP), securable memory area, 1 kB OTP
  • 32 kB SRAM memory with HW parity check
  • 2 x advanced times for motor control, 16-bit with up to 6 x PWM channels
  • 8 x general purpose timers
  • 2 x ADCs 12-bit resolution (up to 19 channels) with 4 Msps conversion rate
  • 4 x 12-bit DAC channels
  • 4 x ultra-fast rail-to-rail comparators
  • 3 x rail-to-rail operational amplifiers usable also in PGA mode
  • Internal high precision voltage reference
  • Up to 40 GPIOs
  • Full set of interfaces: I2C, SPI, UART and CAN
  • Self-supplied thanks to embedded flexible power management
  • VCC buck converter up to 200 mA, with programmable output and embedded MOSFET
  • 3.3 V LDO linear regulator up to 150 mA
  • Low quiescent linear regulator for MCU supply during standby
  • Full set of protection features: thermal shutdown, short-circuit, overload and UVLO
  • Possibility to control 2 motors simultaneously from the same MCU
  • Standby mode for reduced power consumption
  • On-chip debug support via SWD or JTAG
  • Extended temperature range: -40 to +125°C

Typical applications

  • Industrial Motor Control

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
f(mm)
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
W(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
IRP,40K(A)
RDC max.(mΩ)
Version
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Pins
Type
Mount
Working Voltage(V (AC))
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Width0.8 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
Height0.7 mm
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Width0.8 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
Height0.7 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 2 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length2 mm
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
Operating Temperature -40 °C up to +85 °C
–
–
–
Width1.25 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
Height0.7 mm
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 3.2 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length3.2 mm
–
–
–
–
–
–
–
–
Capacitance47 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size1210 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.002 GΩ
Ceramic TypeX5R Class II 
Width2.5 mm
Pad Dimension0.75 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height2.5 mm
–
–
–
–
–
–Check availability
SPECWE-LQS SMT Power Inductor, 4 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length4 mm
–
–
–
–
–
–
–
–
–
–
–
Size4018 
Operating Temperature -40 °C up to +125 °C
–
–
–
Width4 mm
–
–
Inductance15 µH
Rated Current0.85 A
Saturation Current1.4 A
DC Resistance210 mΩ
Self Resonant Frequency25 MHz
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
Height1.8 mm
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, 5.08 mm, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5.08 mm
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
PackagingBag 
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Pins2 
TypeAngled 
MountTHT 
Working Voltage250 V (AC)
–
–
–
–
–
–
–Check availability
SPECWE-PD SMT Power Inductor, 7.3 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length7.3 mm
–
–
–
–
–
–
–
–
–
–
–
Size7345 
Operating Temperature -40 °C up to +125 °C
–
–
–
Width7.3 mm
–
–
Inductance22 µH
Rated Current1.41 A
Saturation Current1.7 A
–
Self Resonant Frequency17 MHz
Performance Rated Current2.45 A
DC Resistance110 mΩ
VersionStandard 
–
–
–
–
–
Pins2 
–
MountSMT 
–
Height4.5 mm
–
–
–
–
–
–Check availability
SPECWE-PD SMT Power Inductor, 7.3 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length7.3 mm
–
–
–
–
–
–
–
–
–
–
–
Size7345 
Operating Temperature -40 °C up to +125 °C
–
–
–
Width7.3 mm
–
–
Inductance22 µH
Rated Current1.41 A
–
–
Self Resonant Frequency17 MHz
Performance Rated Current2.45 A
DC Resistance110 mΩ
VersionRobust 
–
–
–
–
–
Pins2 
–
MountSMT 
–
Height4.5 mm
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, 7.62 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length7.62 mm
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
PackagingBag 
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Pins3 
TypeStraight 
MountTHT 
Working Voltage250 V (AC)
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, 10.16 mm, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length10.16 mm
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
PackagingBag 
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Pins4 
TypeAngled 
MountTHT 
Working Voltage250 V (AC)
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, 12.7 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length12.7 mm
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
PackagingBag 
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Pins5 
TypeAngled 
MountTHT 
Working Voltage250 V (AC)
–
–
–
–
–
–
–Check availability
SPECWA-SNSN Snap-In Keyslot Snap Locking on both ends, 14.3 mm, 3.2 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length14.3 mm
Drilling in Panel3.2 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, 16 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length16 mm
–
–
–
–
–
–
–
–
Capacitance220 µF
Capacitance±20% 
Rated Voltage63 V (DC)
–
–
Dissipation Factor9 %
–
–
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current375 mA
Leakage Current138.6 µA
Pitch5 mm
Diameter10 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWS-TASU SMT Tact Switch 4.7x3.5 mm side push, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage12 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
PackagingTape and Reel 
–
Rated Current0.05 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height1.65 mm
Operation Force160 g
Electrical Life200000 Cycles
Actuator ColorWhite 
WashableNo 
Vaporphase processnot specified 
–Check availability