IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32WB5MMGH6 | Demoboard STM32WB5MM-DK / rev D01

Overview

TopologyOther Topology
Input voltage5 V
IC revision2.0

Description

The STM32WB5MM-DK Discovery kit is designed as a complete demonstration and development platform for the STMicroelectronics STM32W5MMG module based on the Arm® Cortex®-M4 and Arm® Cortex®-M0+ cores.The STM32 device is a multi-protocol wireless and ultra-low-power device embedding a powerful and ultra-low-power radio compliant with the Bluetooth® Low Energy (BLE) SIG specification v5.2 and with IEEE 802.15.4-2011.The hardware features of the Discovery kits are available for users to develop their applications: Audio, USB, user buttons, and Bluetooth® Low Energy. Extension connectors allow easy connection of an ARDUINO® board for a specific application.An ST-LINK/V2-1 is integrated on the board, as an embedded in-circuit debugger and programmer for the STM32 MCU and the USB Virtual COM port bridge.

Features

STM32WB5MMG (1-Mbyte Flash memory, 256-Kbyte SRAM, in Module RF package)Dual-core 32‑bit (Arm® Cortex®-M4 and dedicated M0+ CPU for real-time radio layer)2.4 GHz RF transceiver supporting Bluetooth® specification V5.2, 802.15.4 with Zigbee®, Thread®, and proprietary protocols0.96-inch 128x64 OLED display128-Mbit Quad-SPI NOR Flash MemoryTemperature sensorAccelerometer/gyroscope sensorTime-of-Flight and gesture-detection sensorDigital microphoneRGB LEDInfrared LED3 push-buttons (2 users and 1 reset) and 1 touch key buttonBoard connectors:STMod+ARDUINO® Uno V3 expansion connectorUSB user with Micro-B connectorTAG10 10-pin footprintFlexible power-supply options: ST-LINK/V2-1 USB connector, 5 V delivered by ARDUINO® or external connector, USB charger, or USB powerOn-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: Virtual COM port and debug portComprehensive free software libraries and examples available with the STM32CubeWB MCU PackageSupport of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

Typical applications

  • Audio, USB, user buttons, and Bluetooth® Low Energy. Extension connectors allow easy connection of an ARDUINO® board for a specific application.

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Emitting Color
λPeak B typ.(nm)
λPeak G typ.(nm)
λPeak R typ.(nm)
λDom B typ.(nm)
λDom G typ.(nm)
λDom R typ.(nm)
IV B typ.(mcd)
IV G typ.(mcd)
IV R typ.(mcd)
VF B typ.(V)
VF G typ.(V)
VF R typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SFTW SMT Full-color TOP LED Waterclear, Red & Green & Blue, 465 nm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorRed & Green & Blue 
Peak Wavelength (Blue) [typ.]465 nm
Peak Wavelength (Green) [typ.]515 nm
Peak Wavelength (Red) [typ.]635 nm
Dominant Wavelength (Blue) [typ.]470 nm
Dominant Wavelength (Green) [typ.]520 nm
Dominant Wavelength (Red) [typ.]625 nm
Luminous Intensity (Blue) [typ.]230 mcd
Luminous Intensity (Green) [typ.]950 mcd
Luminous Intensity (Red) [typ.]270 mcd
Forward Voltage (Blue) [typ.]3.2 V
Forward Voltage (Green) [typ.]3.2 V
Forward Voltage (Red) [typ.]2 V
Chip TechnologyAlInGaP + InGaN 
Viewing Angle Phi 0° [typ.]120 °
Check availability