IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32WB09KE | Demoboard STEVAL-ESL1KCB

Overview

TopologyOther Topology
IC revision2.0

Description

The STEVAL-ESL1KCB is a modular application example of a wireless electronic shelf label (ESL) featuring Bluetooth® LE and NFC connectivity. The kit includes two boards.The STEVAL-ESLWB0CB with the ultralow power wireless STM32WB09KE microcontroller grants the communication with another Bluetooth® LE device acting as an access point to set the ESL display (price, text, icons) via PAwR packets.The STEVAL-ESLST25CB with the ST25DV04KC dynamic NFC/RFID tag IC stores more product information like the address of a web page.The STEVAL-ESLWB0CB can run the ESL application STM32WB0-BLE-PAwR-ESL.

Features

Ultralow power wireless STM32WB09KE microcontroller based on the Arm Cortex®‑M0+ core, featuring 512 Kbytes of flash memory and 64 Kbytes of SRAM in a VFQFPN32 packageSupports Bluetooth® LE SIG specification v5.4 PAwR featureST25DV04KC-IE6C3 dynamic NFC/RFID tag IC with 4-Kbit EEPROMOn-board 2.4 GHz PCB antennaOn-board 13.56 MHz inductive antennaSTLINK-V3SET target connectorUser LEDUser and reset push buttons1.54 inches E-Ink displayCR2032 battery holderDedicated STM32 hotspot containing firmware and setup guide

Typical applications

  • Point of sales and retail logistics

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
R
Tol. R
PRated(W)
TCR(ppm/ °C)
TCR(ppm/ °C)
VE(V)
L(mm)
W(mm)
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMTW SMT Mono-color TOP LED Waterclear, 605 nm, Amber
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]605 nm
Emitting ColorAmber 
Peak Wavelength [typ.]610 nm
Luminous Intensity [typ.]330 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
–
–
–
–
–
Length3.5 mm
Width2.8 mm
Height1.9 mm
–
–
–
–
–
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance10 µH
Rated Current1.2 A
Saturation Current1.7 A
DC Resistance150 mΩ
Self Resonant Frequency28 MHz
–
–
–
–
–
–
Length4 mm
Width4 mm
Height1.8 mm
–
–
–
–
–
–Check availability
SPECWS-TASU SMT Tact Switch 4.7x3.5 mm side push, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current0.05 A
–
–
–
–
–
–
–
–
–
–
–
Height1.65 mm
Operation Force160 g
Electrical Life200000 Cycles
Actuator ColorWhite 
WashableNo 
Vaporphase processnot specified 
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Resistance750 Ω
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage50 V
Length1 mm
Width0.5 mm
Height0.35 mm
–
–
–
–
–
–Check availability