IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32WB5MMG | Demoboard STEVAL-PROTEUS1

Industrial sensor evaluation kit for condition monitoring based on the 2.4 GHz

Overview

TopologySensors
Input voltage5 V
IC revision1

Description

The STEVAL-PROTEUS1 is an evaluation tool designed for temperature and vibration monitoring. It is based on a 2.4 GHz multiprotocol wireless SoC to address machine or facility condition monitoring for industrial applications. The evaluation board simplifies the prototyping, evaluation and development of wireless industrial sensor nodes to enable the predictive maintenance. It comes with a LiPo battery and a plastic case. All components are mounted exclusively on the top side of the PCB to ensure an easy mounting on other equipment. The included comprehensive software and the firmware libraries with time and frequency domain vibration analysis ease your software customization and can reliably improve your time-to-market. The main board includes the STM32WB5MMG ultra-low-power and small form factor wireless radio module. This module is FCC and IC certified (FCC ID: YCP-STM32WB5M001 and IC: 8976A-STM32WB5M01). It is based on the STM32WB55VGY wireless SoC, compliant with the Bluetooth® Low Energy SIG specification v5.2, ZigBee 3.0, and IEEE 802.15.4-2011.The powerful Arm®-based Cortex-M4 with FPU and large memory allows running the embedded algorithm at node level.The multiprotocol support ensures the development of applications with different types of connectivity, using a unique hardware. Moreover, the main board integrates the STSAFE-A110 secure element that provides authentication and secure data management services to a local or remote host.The IIS3DWB high bandwidth (up to 6 kHz) accelerometer, the IIS2DLPC ultra-low power, and the ISM330DHCX inertial module (accelerometer and gyroscope) with MLC make the hardware ideal for a customized vibration monitoring development.The STTS22H high accuracy temperature sensor has been integrated in the board, far from the heat noise sources (the power management and the microcontroller) to provide a more precise temperature measurement. Its exposed pad sensor feature allows the temperature sensor to be in contact with the surface target equipment.An on-board external memory is connected via QSPI to the STM32WB5MMG module for data buffering and event storage.The STEVAL-PROTEUS is LiPo rechargeable battery-powered. It can also be powered via USB (5 V at 500 mA) or via a primary battery (which is not included in the kit).The power management features the ST1PS02 400 mA step down converter for low-power applications and the STBC02 for battery charging.An application example firmware with dedicated algorithms is preloaded in the STM32WB5MMG flash memory for easy demonstration of wireless vibration and temperature node monitoring.

Features

  • Kit content:
  • the STEVAL-PROTEUS main board
  • LiPo battery 3.7 V, 480 mAh
  • Plastic case and screws
  • Main components on the STEVAL-PROTEUS:
  • STM32WB5MMG - ultra-low-power module, dual core 32-bit Arm Cortex-M4 MCU 64 MHz, Cortex-M0+ 32 MHz for real-time radio layer, with 1 Mbyte of flash memory, 256kbyte SRAM, and 2.4GHz RF supporting Bluetooth® Low Energy 5, 802.15.4, Zigbee 3.0, and Thread
  • IIS3DWB - ultra-wide bandwidth up to 6 kHz, low noise, 3-axis digital accelerometer
  • ISM330DHCX - iNEMO inertial module with machine learning core and finite state machine with digital output
  • IIS2DLPC - high-performance ultra-low-power 3-axis digital accelerometer
  • STTS22H - low-voltage, ultra-low-power, 0.5°C accuracy I²C/SMBus 3.0temperature sensor
  • 2Gb QSPI NOR flash memory for data storage
  • STSAFE-A110 - secure element
  • STBC02 - Li-Ion linear battery charger with LDO
  • ST1PS02 - step-down converter with digital voltage selection
  • Three push-buttons (one reset, one user, one power-on battery)
  • Four LEDs (three user LEDs, one STBC02 LED status)
  • Flexible power supply options - LiPo battery, USB power, and primary battery
  • SWD connector for debugging and programming capability
  • 34-pin expansion connector compliant with STMOD+
  • Temperature monitoring and vibration preprocessing data in the time and frequency domain, machine learning, and AI to address industrial asset monitoring
  • STBLESensor app support for Android and iOS to ease the board and processing configuration, condition monitoring, and anomaly detection
  • Comprehensive software libraries and demonstration examples available

Typical applications

  • Condition monitoring, machine learning, and AI

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Application
Interface Type
Type
Variant
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
Packaging
IR(A)
PCB/Cable/Panel
L(mm)
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 470 nm, Blue
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
MountSMT 
PackagingTape and Reel 
Length1 mm
Height0.4 mm
Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]50 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
MountSMT 
PackagingTape and Reel 
Length1 mm
Height0.4 mm
Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 590 nm, Yellow
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]70 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
MountSMT 
PackagingTape and Reel 
Length1 mm
Height0.4 mm
Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]100 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
MountSMT 
PackagingTape and Reel 
Length1 mm
Height0.4 mm
Check availability
SPECWR-WTB 1.00 mm Male Header, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
TypeVertical 
GenderMale 
Pins
MountSMT 
Rated Current1 A
Working Voltage50 V (AC)
PackagingTape and Reel with Cap 
Rated Current1 A
PCB/Cable/PanelPCB 
Length4 mm
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMicro USB 2.0 
Interface TypeType B 
TypeHorizontal 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins
MountSMT 
Rated Current1 A
Working Voltage30 V (AC)
PackagingTape and Reel 
Rated Current1 A
Check availability
SPECWS-TASU SMT Tact Switch 3.5x2.9 mm side push, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.05 A
PackagingTape and Reel 
Height1.35 mm
Operation Force220 g
Electrical Life100000 Cycles
Actuator ColorWhite 
WashableNo 
Vaporphase processnot specified 
Check availability