IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STNRGPF12 | Demoboard STEVAL-IPFC12

2-channel interleaved PFC driver with embedded digital inrush current limiter function

Overview

TopologyPower Factor Correction
IC revisionV1

Description

The STNRGPF02/12 embed the Inrush Current Limiter function. STNRGPF12 features a digital inrush current control generating two PWM’s signals in order to drives the input semi-controlled bridge.STNRGPF02 embeds inrush current control function setting high a signal that is used to short a resistive element.

Features

  • Embedded digital inrush current limiter function
  • Interleaved PFC digital controller
  • Two interleaved channels PFC
  • Continuous conduction mode
  • Fixed frequency operation
  • Average current mode control
  • Mixed signal architecture
  • Soft start-up management
  • Burst mode support
  • Load feed forward
  • Input voltage feed forward
  • Channel current balance function
  • Programmable phase shedding
  • Status indicator signaling for cooling system, PFC Fault and PFC OK
  • Configurable driver by means of dedicated graphic tool
  • Programmable fast overcurrent and thermal protection
  • Serial communication port available for:– Device programming;– Monitoring of the PFC parameters
  • Suitable for >600 W applications:– Welding, air conditioner– Industrial motors– UPS, chargers, high power systems
  • Customizable firmware
  • Configuration via eDesign suite
  • Embedded memory– Program memory: 32 Kbytes flash– Data retention 15 years at 85 °C after 10 kcycles at 25 °C– Data memory: 1 Kbyte true data E2PROM; data retention: 15 years at 85°C after 100 kcycles at 85 °C– Flash and E2PROM with read while write (RWW) and error correction code(ECC)– RAM: 6 Kbytes
  • Communication interfaces– UART asynchronous protocol for bootloader support and monitoring of the PFC parameters
  • Operating temperature: -40 °C up to 105 °C

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750318020
SPECPFC Inductor
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series PFC Inductor
Check availability
750318021
SPECOffline Transformer
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
Check availability