| Topology | Other Topology |
| IC revision | 1.0 |
STEVAL-ALOCKCB integrated solution is engineered for the physical access control market. It enables the development of secure and connected smart access devices tailored for residential, industrial, and commercial environments.The design targets to minimize system complexity, enhance interoperability, and accelerate time-to-market for developers and OEMs.A key component of the solution is the Aliro protocol support. Aliro aims to standardize communication between access readers and user devices, ensuring secure credential exchange, privacy-preserving interactions, and future-proof interoperability across ecosystems.As part of its specification, Aliro defines both the credential exchange format and the transport protocols used to deliver them, including NFC, Bluetooth® LE, and UWB.This multiprotocol approach enables flexible access, including tap-to-enter with NFC and hands-free entry using Bluetooth® LE or UWB, while ensuring consistent and secure communication across devices and platforms.At the core of the solution is the STM32WBA65RI microcontroller, a high-performance, ultra-low power device based on the Arm Cortex®-M33 core running at up to 100 MHz. It integrates a complete Bluetooth® LE 6.0 stack, making it ideal for secure wireless communication in access control applications.The STM32WBA65RI also includes two hardware cryptographic accelerators that supports AES-128/256 including one with DPA, public key accelerator (PKA) with DPA resistance, SHA-256, SHA1, and true random number generator (TRNG). These features allow the device to efficiently implement secure authentication protocols, encrypted communication, and key exchange mechanisms required for modern access control systems.The hardware-based security offloads cryptographic operations from the CPU, reducing latency and power consumption while ensuring compliance with industry-grade security standards.NFC technology enables proximity-based authentication, allowing users to access doors and devices with a simple tap. The solution leverages the ST25R300 NFC reader, which supports ISO/IEC 14443 type A/B including higher bit rates, NFC-F (FeliCa™), NFC-V (ISO15693) up to 212 kbps, and NFC‑A/NFC‑F card emulation. It offers reliable tag detection with dynamic power output and low-power wake-up modes, making it well suited for battery-operated access control systems.To further enhance security, the STEVAL-ALOCKCB integrates the STSAFE-A120 secure element, which provides robust key management and secure provisioning capabilities. STSAFE-A120 ensures that cryptographic keys are stored and handled in a tamper-resistant environment, enabling trusted identity verification and secure credential life cycle management throughout the device’s operational life.Optionally, the STEVAL-ALOCKCB can integrate Matter over Thread to enable with broader smart home platforms. This allows developers to extend access control functionality into unified smart home environments while maintaining robust security and performance.To support modularity and hardware scalability, the STEVAL-ALOCKCB includes an expansion connector interface that allows seamless integration of additional I/O controller or communication modules. This connector enables developers to extend functionality—such as adding to door actuation systems, biometric sensors, external secure features like keypad, or additional connectivity options like ultra-wideband (UWB)—without redesigning the core hardware.
Small form factor reference design for smart lock with: integrated printed antennas for 2.4 GHz Bluetooth® LE connectivity and 13.56 MHz NFC communicationUltra-low power wireless STM32WBA65RI series microcontroller based on the Arm® Cortex® M33 core featuring:2 Mbytes of flash memory and 512 Kbytes of SRAM2.4 GHz RF transceiver supporting Bluetooth® LE and IEEE 802.15.4Security and cryptographyOn-board STSAFE-A120, secure element customized with a standard evaluation profileST25R300, high-performance NFC universal device supporting: NFC initiator, NFC target, NFC reader, and NFC card emulation modesOptimized power management for ultra-low power performance based on ST1PS03Multiple power supply options:Battery 3×AAA voltage (3.6-4.5 V)USB type-C (5V)External power supply (5-48 V)Additional features:USB Type-C® interfaceJTAG/SWD interface34pin expansion connector
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins | PCB/Cable/Panel | Modularity | Wire Section | f | Tol. f | Stability(ppm) | Cload(pF) | Operating Temperature | C | Tol. C | VR(V (DC)) | Size | DF(%) | RISO | Ceramic Type | L(mm) | W(mm) | Fl(mm) | Packaging | ISAT(A) | RDC(mΩ) | Ti | Ø OD(mm) | Ø ID(mm) | Qty. | R | Tol. R | PRated(mW) | TCR(ppm/ °C) | TCR(ppm/ °C) | VE(V) | Interface Type | Gender | Mount | PCB Thickness(mm) | Working Voltage(V (AC)) | G(mm) | Z @ 100 MHz(Ω) | Zmax(Ω) | Test Condition Zmax | IR 2(mA) | RDC max.(Ω) | Type | IR(A) | Z @ 1 GHz(Ω) | H(mm) | L(µH) | Tol. L | Test Condition L | Qmin. | Test Condition Q | fres(MHz) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | WR-TBL Series 2109 - 2.54 mm Horiz. Entry, 2, Rising Cage Clamp | Simulation– | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-TBL Series 2109 - 2.54 mm Horiz. Entry | Pins2 | PCB/Cable/PanelPCB | ModularityNo | Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²) | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | – | – | – | – | – | – | Length5.48 mm | – | – | PackagingBox | – | – | – | – | – | – | – | – | – | – | – | – | – | – | MountTHT | – | Working Voltage150 V (AC) | – | – | – | – | – | – | TypeHorizontal | Rated Current6 A | – | – | – | – | – | – | – | – | ||
![]() | WR-PHD Socket Header - Single, 9, – | Simulation– | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Socket Header - Single | Pins9 | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | – | – | – | – | Insulation Resistance1000 MΩ | – | Length23.36 mm | – | – | PackagingTray | – | – | – | – | – | – | – | – | – | – | – | – | – | GenderSocket Header | MountTHT | – | Working Voltage250 V (AC) | – | – | – | – | – | – | TypeAngled | Rated Current3 A | – | – | – | – | – | – | – | – | ||
![]() | Simulation– | Downloads7 files | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | Pins9 | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | – | – | – | – | Insulation Resistance1000 MΩ | – | Length22.86 mm | – | – | PackagingBag | – | – | – | – | – | – | – | – | – | – | – | – | – | GenderPin Header | MountTHT | – | Working Voltage250 V (AC) | – | – | – | – | – | – | TypeAngled | Rated Current3 A | – | – | – | – | – | – | – | – | |||
![]() | WR-USB Type C Connectors, 16, USB 2.0 | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-USB Type C Connectors | Pins16 | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +85 °C | – | – | – | – | – | Insulation Resistance100 MΩ | – | – | – | – | PackagingTape and Reel | – | – | – | – | – | Packaging Unit800 | – | – | – | – | – | – | Interface TypeType C | GenderReceptacle | MountSMT | PCB Thickness0.8 mm | Working Voltage48 V (AC) | Pin length0.95 mm | – | – | – | – | – | TypeHorizontal | Rated Current5 A | – | – | – | – | – | – | – | – | |||
![]() | WE-CBF SMT EMI Suppression Ferrite Bead, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +125 °C | – | – | – | Size0402 | – | – | – | Length1 mm | Width0.5 mm | Pad Dimension0.25 mm | – | – | – | – | – | – | Packaging Unit10000 | – | – | – | – | – | – | – | – | MountSMT | – | – | – | Impedance @ 100 MHz470 Ω | Maximum Impedance1200 Ω | Maximum Impedance300 MHz | Rated Current 2620 mA | DC Resistance0.45 Ω | TypeHigh Speed | Rated Current0.25 A | Impedance @ 1 GHz422 Ω | Height0.5 mm | – | – | – | – | – | – | ||||
![]() | WE-CBF SMT EMI Suppression Ferrite Bead, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +125 °C | – | – | – | Size0603 | – | – | – | Length1.6 mm | Width0.8 mm | Pad Dimension0.3 mm | – | – | – | – | – | – | Packaging Unit4000 | – | – | – | – | – | – | – | – | MountSMT | – | – | – | Impedance @ 100 MHz47 Ω | Maximum Impedance75 Ω | Maximum Impedance1000 MHz | Rated Current 21300 mA | DC Resistance0.1 Ω | TypeHigh Speed | Rated Current0.5 A | Impedance @ 1 GHz82 Ω | Height0.8 mm | – | – | – | – | – | – | ||||
![]() | WE-MPSB EMI Multilayer Power Suppression Bead, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MPSB EMI Multilayer Power Suppression Bead | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +125 °C | – | – | – | Size0603 | – | – | – | Length1.6 mm | Width0.8 mm | Pad Dimension0.3 mm | – | – | – | – | – | – | Packaging Unit4000 | – | – | – | – | – | – | – | – | MountSMT | – | – | – | Impedance @ 100 MHz60 Ω | Maximum Impedance99 Ω | Maximum Impedance458 MHz | Rated Current 25100 mA | DC Resistance0.015 Ω | TypeHigh Current | Rated Current5.1 A | Impedance @ 1 GHz74 Ω | Height0.8 mm | – | – | – | – | – | – | ||||
![]() | WE-LQS SMT Power Inductor, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQS SMT Power Inductor | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +125 °C | – | – | – | Size8040 | – | – | – | Length8 mm | Width8 mm | – | – | Saturation Current2.1 A | DC Resistance136 mΩ | – | – | – | Packaging Unit1000 | – | – | – | – | – | – | – | – | MountSMT | – | – | – | – | – | – | – | – | – | Rated Current1.55 A | – | Height4.2 mm | Inductance47 µH | Inductance±20% | Inductance100 kHz/ 1 V | – | – | Self Resonant Frequency9.8 MHz | ||||
| WCAP-CSGP MLCCs 10 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +85 °C | Capacitance2.2 µF | Capacitance±20% | Rated Voltage10 V (DC) | Size0402 | Dissipation Factor10 % | Insulation Resistance0.05 GΩ | Ceramic TypeX5R Class II | Length1 mm | Width0.5 mm | Pad Dimension0.25 mm | Packaging7" Tape & Reel | – | – | – | – | – | Packaging Unit10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.5 mm | – | – | – | – | – | – | |||||
![]() | WA-SMSI SMT Steel Spacer with internal Thread M2, –, – | Simulation– | Downloads6 files | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWA-SMSI SMT Steel Spacer with internal Thread M2 | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +150 °C | – | – | – | – | – | – | – | Length1.5 mm | – | – | PackagingTape and Reel | – | – | Inner ThreadM2 | Outer Diameter4.35 mm | Inner Diameter2.8 mm | Packaging Unit1200 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | WE-XTAL Quartz Crystal, –, Processor, Bluetooth | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-XTAL Quartz Crystal | – | – | – | – | Frequency32 MHz | Frequency±10ppm | Stability20 ppm | Load Capacitance8 pF | Operating Temperature -40 °C up to +85 °C | – | – | – | SizeIQXC-26 | – | – | – | Length1.6 mm | Width1.2 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | MountSMT | – | – | – | – | – | – | – | – | – | – | – | Height0.4 mm | – | – | – | – | – | – | ||||
![]() | WE-XTAL Watch Crystals, –, Real Time Clock | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-XTAL Watch Crystals | – | – | – | – | Frequency32.768 kHz | Frequency±20ppm | – | Load Capacitance6 pF | Operating Temperature -40 °C up to +85 °C | – | – | – | SizeIQXC-90 | – | – | – | Length1.6 mm | Width1 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.5 mm | – | – | – | – | – | – | |||
| WCAP-CSGP MLCCs 16 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +125 °C | Capacitance100 nF | Capacitance±10% | Rated Voltage16 V (DC) | Size0402 | Dissipation Factor5 % | Insulation Resistance5 GΩ | Ceramic TypeX7R Class II | Length1 mm | Width0.5 mm | Pad Dimension0.25 mm | Packaging13" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.5 mm | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 25 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +85 °C | Capacitance10 µF | Capacitance±20% | Rated Voltage25 V (DC) | Size0603 | Dissipation Factor20 % | Insulation Resistance0.01 GΩ | Ceramic TypeX5R Class II | Length1.6 mm | Width0.8 mm | Pad Dimension0.35 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | |||||
![]() | WE-MK Multilayer Ceramic SMT Inductor, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MK Multilayer Ceramic SMT Inductor | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +125 °C | – | – | – | Size0402 | – | – | – | Length1 mm | Width0.5 mm | – | – | – | – | – | – | – | Packaging Unit10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | DC Resistance0.35 Ω | – | Rated Current0.3 A | – | Height0.5 mm | Inductance0.01 µH | Inductance±2% | Inductance100 MHz | Q-Factor8 | Q-Factor100 MHz | Self Resonant Frequency3200 MHz | ||||
| WCAP-CSGP MLCCs 16 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +85 °C | Capacitance1 µF | Capacitance±20% | Rated Voltage16 V (DC) | Size0201 | Dissipation Factor20 % | Insulation Resistance0.05 GΩ | Ceramic TypeX5R Class II | Length0.6 mm | Width0.3 mm | – | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.3 mm | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 10 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +85 °C | Capacitance47 nF | Capacitance±10% | Rated Voltage10 V (DC) | Size0201 | Dissipation Factor10 % | Insulation Resistance2 GΩ | Ceramic TypeX5R Class II | Length0.6 mm | Width0.3 mm | Pad Dimension0.15 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.3 mm | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 25 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +85 °C | Capacitance10 nF | Capacitance±10% | Rated Voltage25 V (DC) | Size0201 | Dissipation Factor5 % | Insulation Resistance10 GΩ | Ceramic TypeX5R Class II | Length0.6 mm | Width0.3 mm | Pad Dimension0.15 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Height0.3 mm | – | – | – | – | – | – | |||||
![]() | WRIS-RSKS Thick Film Resistors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +155 °C | – | – | – | Size0402 | – | – | – | Length1 mm | Width0.5 mm | – | – | – | – | – | – | – | Packaging Unit10000 | Resistance0 Ω | Resistance+0.05Ω/-0Ω | Rated Power62.5 mW | – | – | – | – | – | MountSMT | – | – | – | – | – | – | – | – | – | Rated Current1 A | – | Height0.35 mm | – | – | – | – | – | – | ||||
![]() | WRIS-RSKS Thick Film Resistors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +155 °C | – | – | – | Size0603 | – | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | – | Resistance0 Ω | Resistance+0.05Ω/-0Ω | Rated Power100 mW | – | – | – | – | – | MountSMT | – | – | – | – | – | – | – | – | – | Rated Current1 A | – | Height0.45 mm | – | – | – | – | – | – | ||||
![]() | WRIS-RSKS Thick Film Resistors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +155 °C | – | – | – | Size0402 | – | – | – | Length1 mm | Width0.5 mm | – | – | – | – | – | – | – | – | Resistance82 kΩ | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage50 V | – | – | MountSMT | – | – | – | – | – | – | – | – | – | – | – | Height0.35 mm | – | – | – | – | – | – | ||||
![]() | WRIS-RSKS Thick Film Resistors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +155 °C | – | – | – | Size0402 | – | – | – | Length1 mm | Width0.5 mm | – | – | – | – | – | – | – | – | Resistance33 kΩ | Resistance±5% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage50 V | – | – | MountSMT | – | – | – | – | – | – | – | – | – | – | – | Height0.35 mm | – | – | – | – | – | – | ||||
![]() | WRIS-RSKS Thick Film Resistors, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +155 °C | – | – | – | Size0402 | – | – | – | Length1 mm | Width0.5 mm | – | – | – | – | – | – | – | – | Resistance2.7 kΩ | Resistance±1% | Rated Power100 mW | Temperature Coefficient of Resistance (min.)-100 ppm/ °C | Temperature Coefficient of Resistance (max.)100 ppm/ °C | Limiting Element Voltage50 V | – | – | MountSMT | – | – | – | – | – | – | – | – | – | – | – | Height0.35 mm | – | – | – | – | – | – |