IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics ST-ONE | Demoboard STDES-65ACFADP Controlboard

Fully integrated controller for smart chargers

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 120 V / 3.25 A
IC revision1

Description

The ST-ONE is the world’s first digital controller embedding ARM Cortex M0+ core, an offline programmable controller with synchronous rectification, and USB PD PHY in a single package. Such a system is specifically designed to control ZVS non-complementary active clamp flyback converters to create high power density chargers and adapters with USB-PD interface. The device includes an active clamp flyback controller and its HV startup on the primary side, a microcontroller and all the peripherals required to control the conversion and the USB-PD communication on the secondary side. The two sides are connected through an embedded galvanically isolated dual communication channel. By using a novel non-complementary control technique and specifically designed power modes the device allows to reach both high efficiency and low no load power consumption.The device is delivered with a pre-loaded firmware which handles both the power conversion and the communication protocols for USB-PD including optional PPS and electronically marked cable management. A dedicated memory stores a default device configuration during factory process. The user can change or adapt this memory area to fit the final product specifications.

Features

  • ZVS non-complementary active clamp flyback controller with synchronous rectification and USB-PD 3.1 PPS interface
  • ARM® 32-bit Cortex®-M0+ MCU with 64 kB flash memory for digital power control and USB protocol
  • FW programmable secondary side MCU controls both synchronous rectifier and ZVS Active Clamp flyback on the primary side to improve system efficiency in every condition -High switching frequency operations in companion with MasterGaN power stage allow to use small size magnetic components, including planar transformers
  • Reinforced galvanically isolated dual communication channel compliant with IEC 62368: –4 kV pk transient voltage –9.6 kV pk 1min hipot type testing –6.4 kV pk 1s hipot production testing
  • 800 V high voltage startup with integrated input voltage sensing and Brownin/out functions
  • Active input filter capacitor discharge circuitry for reduced standby power compliant with IEC 62368-1
  • Fully Integrated USB-PD PHY with 24 V tolerant protection, and integrated load switch driver

Typical applications

  • USB-PD chargers and adapters up to 100 W for smartphones, tablets, laptops and other handheld equipment

More information

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 10 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability