IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STNRGPF02 | Demoboard STEVAL-IPFC02V1

Two-channel interleaved CCM PFC digital controller

Overview

TopologyPower Factor Correction
Input voltage90-265 V
Output 1400 V
IC revision1

Description

The STNRGPF02 / STNRGPF12 is a digital controller designed specifically for interleaved PFC boost topologies and intended for use in high power applications.The STNRGPF02 offers traditional inrush current control implemented with mechanical solution based on a relay and limiter resistor.The STNRGPF12 features a digital inrush current control implemented with a solid state solution based on a silicon controlled rectifier. The controller is capable of driving up to 2 interleaved channels. The device works in CCM at fixed frequency with average current mode control, in applications based on a mixed signal (analog/digital) architecture.The controller can be configured through a dedicated software tool (eDesignSuite) to match a wide range of specific applications. The tool will generate a full schematic which includes a complete list of material and the final binary object code (FW) to be downloaded to the IC.

Features

  • Input voltage range: 90 to 265 VAC
  • Line frequency range: 47 to 63 Hz
  • Maximum output power: 2 kW at 230 V
  • Inrush current limiter
  • Output voltage: 400 V
  • Power factor: > 0.98 at 20% load
  • Total harmonic distortion: <5% at 20% load
  • Mixed-signal average current mode control, CCM fixed frequency operation
  • Switching frequency (fsw): 60 kHz
  • Cycle-by-cycle regulation (analog current control loop)
  • Input voltage and load feed-forwards
  • Phase shedding
  • Current balance
  • Burst-mode operation
  • Overvoltage protection
  • Overcurrent protection
  • Thermal protection
  • Status indicator LEDs
  • Cooling function

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
Fl(mm)
Packaging
Pins
G(mm)
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
IR(mA)
L(mH)
VR(V (DC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 4.7 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (DC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 470 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance1.1 GΩ
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (DC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
Pad Dimension0.3 mm
–
–
–
–
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance510 MHz 
Rated Current 21350 mA
DC Resistance0.3 Ω
TypeWide Band 
Rated Current500 mA
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
MountSMT 
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
SizeXL 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
Pins4 
Pin length5 mm
–
–
–
–
–
DC Resistance0.0042 Ω
–
Rated Current18000 mA
Inductance4.5 mH
Rated Voltage300 V (DC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length36 mm
Width23 mm
Height34 mm
MountTHT 
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
PackagingBag 
Pins40 
–
Working Voltage250 V (AC)
–
–
–
–
–
TypeAngled 
Rated Current3000 mA
–
–
–
–
Length50.8 mm
–
–
MountTHT 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
PackagingBag 
Pins4 
–
Working Voltage250 V (AC)
–
–
–
–
–
TypeStraight 
Rated Current3000 mA
–
–
–
–
Length10.16 mm
–
–
MountTHT 
–Check availability
750318020
SPECPFC Inductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series PFC Inductor
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
750318021
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability