IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32WL55JCU6 | Demoboard STDES-WL5I4SBB

Overview

TopologyOther Topology
IC revision2.0

Description

The main objective of the STM32WL5x and STM32WLEx reference designs is to recommend a layout and associated BOM for dedicated applications (these boards are not for sale).Performance has been assessed and FCC and CE certification checks have been done by an independent company.These reference designs can be manufactured from files that can be downloaded from the www.st.com website. A complete application can be prototyped thanks to the access to all GPIOs.Sensitive layout parts can be extracted and pasted in any user board design with the same PCB characteristics and feature set.The STM32WL5x and STM32WLEx reference designs are provided with the STM32WL comprehensive software HAL library. The STM32CubeWL MCU Package contains many software examples developed with the STM32WL Nucleo-64 board (NUCLEO-WL55JC). These examples can be easily adapted for STM32WL5x and STM32WLEx reference designs. A dedicated delivery is provided for radio AT_Slave firmware that is fully compatible with the selected STM32WL5x or STM32WLEx reference board.The firmware source code corresponding to the selected reference design is available on www.st.com. This associated firmware is distributed under license BSD-3-Clause (https://opensource.org/licenses/BSD-3-Clause).Using the reference designs to design the user application helps to get the right RF performance and to pass certification.

Features

Includes ST state-of-the-art patented technologyReference designsFully open hardware platformsSuitable for rapid prototyping of end nodes based on LoRaWAN®, Sigfox™, WM-Bus, and many other proprietary protocolsSTM32WL5x or STM32WLEx microcontrollerMulti-protocol LPWAN dual-core 32-bit Arm® Cortex® -M4/M0+ at 48 MHzUltra-low powerRF transceiver (150 MHz to 960 MHz frequency range) supporting LoRa®, (G)FSK, (G)MSK, and BPSK modulationsUp to 256-Kbyte flash memory and 64-Kbyte SRAMOscillators32.768 kHz LSE crystal32 MHz HSE (on-board TCXO or crystal XO)Connectors2x HE10-20SMA antenna2-point UARTDesigns with different references show different layouts. Picture is not contractual.Power1.8 V to 3.6 V through external sourcesDebug/programmingThrough JTAG/serial-wire debug port to connect an external ST-LINKSoftwareComprehensive free software libraries and examples available with the STM32CubeWL MCU Package usable with adapted BSP

Typical applications