IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STNRG388A

Digital controller for power conversion applications with up to 6 programmable PWM generators, 96 MHz PLL

Overview

TopologyFlyback Converter
Input voltage350-420 V
Switching frequency1000-16000 kHz
Output 1133 V / 7.5 A
IC revision1

Description

STNRG devices are a part of the STNRG family of STMicroelectronics®digital devices designed for advanced power conversion applications.The STNRG improves the design of the successful STLUX™ family, now integrated in a wide range of LED driver architectures, to support industrial power conversion applications such as PFC+LLC, interleaved LC DC/DC, interleaved PFC for smart power supplies as well as the full bridge for pilot line drivers for electric vehicles.

Features

  • Up to 6 programmable PWM generators (SMED - “State Machine Event Driven”)
  • 10 ns event detection and reaction
  • Max.1.3 ns PWM resolution
  • Single, coupled and two coupled operational modesUp to 3 internal/external events per SMED
  • 4 analog comparators
  • 4 internal 4-bit references
  • Up to 4 external references
  • Less than 50 ns propagation time
  • Continuous comparison cycle
  • Configurable hysteresis voltage levels
  • ADCs (up to 8 channels)
  • 10-bit precision, with operational amplifier to extend resolution to 12-bit equivalent
  • Sequencer functionality
  • Input impedance: 1 MΩ
  • Configurable gain value: x1 and x4
  • Integrated microcontroller
  • Advanced STM8®core with Harvard architecture and 3-stage pipeline
  • Max. fCPU: 16 MHz
  • Memories
  • Flash and E2PROM with read while write (RWW) and error correction code (ECC)
  • Program memory: 32 Kbytes Flash; data retention 15 years at 85 °C after 10 kcycles at 25 °C
  • Data memory: 1 Kbyte true data E2PROM; data retention:15 years at 85 °C after 100 kcycles at 85 °C
  • RAM: 6 Kbytes
  • Clock management
  • Internal 96 MHz PLL
  • Low power oscillator circuit for external crystal resonator or direct clock input
  • Internal, user-trimmable 16 MHz RC and low power 153.6 kHz RC oscillators
  • Clock security system with clock monitor
  • Basic peripherals
  • System, auxiliary and basic timers
  • IWDG/WWDG watchdog, AWU, ITC
  • Reset and supply management
  • Multiple low power modes (wait, slow, auto- wakeup, Halt) with user definable clock gating
  • Low consumption power-on and power- down reset
  • I/O
  • Multifunction bidirectional GPIO with highly robust design, immune against current injection
  • Fast digital input DIGIN, with configurable pull-up
  • Communication interfaces
  • UART asynchronous with SW flow control and bootloader support
  • I2C master/slave fast-slow speed rate
  • Operating temperature: -40 °C up to 105 °C.

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 120 Ω, 200 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance510 MHz 
Rated Current 21350 mA
DC Resistance0.3 Ω
TypeWide Band 
–Check availability