IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32WB09KE | Demoboard NUCLEO-WB09KE

Overview

TopologyOther Topology
IC revision1.0

Description

NUCLEO-WB09KE is a Bluetooth® Low Energy wireless and ultra-low-power board embedding a powerful and ultra-low-power radio compliant with the Bluetooth® Low Energy SIG specification v5.4.The ARDUINO® Uno V3 connectivity support and the ST morpho headers allow the easy expansion of the functionality of the STM32 Nucleo open development platform with a wide choice of specialized shields.

Features

Ultra-low-power wireless STM32WB09KE microcontroller based on the Arm® Cortex®‑M0+ core, featuring 512 Kbytes of flash memory and 64 Kbytes of SRAM in a VFQFPN32 packageMCU RF board (MB2032):2.4 GHz RF transceiver supporting Bluetooth® specification v5.4Built‑in PCB antennaThree user LEDsThree user and one reset push-buttonsBoard connectors:USB Type-C®ARDUINO® Uno V3 expansion connectorST morpho headers for full access to all STM32 I/OsFlexible power-supply options: ST-LINK USB VBUS or external sourcesOn-board STLINK-V3EC debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug portComprehensive free software libraries and examples available with the STM32CubeWB0 MCU PackageSupport of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

Typical applications

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(mA)
IR 2(mA)
ISAT(mA)
RDC(mΩ)
Type
H(mm)
W(mm)
L(µH)
Tol. L
Test Condition L
Qmin.
Test Condition Q
RDC max.(mΩ)
IR(mA)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMI Power Multilayer Inductor, 600 mA, 900 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current600 mA
Rated Current 2900 mA
Saturation Current120 mA
DC Resistance300 mΩ
TypeLow RDC 
Height1.25 mm
Width1.2 mm
Inductance10 µH
Inductance±20% 
Inductance1 MHz/ 5 mA 
–
–
DC Resistance375 mΩ
–
Self Resonant Frequency35 MHz
–Check availability
SPECWE-MK Multilayer Ceramic SMT Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Height0.5 mm
Width0.5 mm
Inductance0.022 µH
Inductance±2% 
Inductance100 MHz 
Q-Factor8 
Q-Factor100 MHz 
DC Resistance480 mΩ
Rated Current350 mA
Self Resonant Frequency1800 MHz
–Check availability