IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32G474RE | Demoboard STEVAL-DPSADP02

Getting started with the STEVAL-DPSG474 digital power supply control kit

Overview

TopologyOther Topology
IC revision1

Description

The STEVAL-DPSG474 is a digital power supply control kit. It consists of a main board, based on the STM32G474RE microcontroller from the STM32G4 family, and an adapter board, which provides different communication interfaces and allows programming the microcontroller through a standard 20-pin JTAG connector. The STM32G474RE microcontroller includes the high-performance Arm® Cortex® M4 32-bit RISC core operating at up to 170 MHz frequency, a floating point unit (FPU), a full set of DSP (digital signal processing) instructions, and high-speed embedded memories (512 Kbytes of flash memory and 128 Kbytes of SRAM).The device embeds peripherals that allow the mathematical/arithmetic function acceleration (CORDIC for trigonometric functions and FMAC unit for filter functions).The MCU offers five fast 12-bit ADCs (5 Msps), seven ultra-fast comparators, six operational amplifiers, seven DAC channels (three external and four internal), a low-power RTC, 32-bit timers, three timers dedicated to motor control, seven general-purpose 16-bit timers, one 16-bit low-power timer, and the high-resolution timer (HRTIM) with 184 ps resolution, specifically designed to drive power conversion systems.The main board embeds a standard 64-pin DIN 41612 connector for connection with a power board. It provides all the PWM control signals, sensing networks, and protection features needed for a wide range of digital power supply applications.An external 5 V supply voltage can supply the board either through a dedicated connector or through the main connector. The adapter board features a configurable user communication (SMBus, CAN, or RS-232) with two DB9 connectors and the appropriate transceiver ICs, a standard STDC14 14-pin connector, which provides the SWD interface for debugging and USART communication for user interface (UI), and the standard JTAG connector for programming.The board also includes a reset button and a termination resistance between the CAN lines.You can easily connect the STEVAL-DPSG474 to another control board via opto-coupled serial communication and dedicated connectors.

Features

  • Control board for digital SMPS (PFC converters, HF isolating DC-DC converters, DC-AC inverters) based onthe STM32G474RE microcontroller:
  • High-resolution timer (HRTIM) for D-SMPS applications
  • Filter math accelerator unit (FMAC) to perform arithmetic operations on vectors–Coprocessor (CORDIC) to provide hardware acceleration of trigonometric functions
  • 64-pin DIN 41612 connector for D-SMPS modular approach
  • STDC14 programming connector
  • Opto-coupled serial communication for board-to-board communication
  • RC filters for analog inputs
  • Protection of the microcontroller analog lines with diode arrays
  • ESD protection on SWD and COM lines
  • Adapter board provided for programming and user communication (USART, CAN, SMBus)
  • Supply voltage: 5 V
  • Embedded 5 V/3.3 V voltage regulator
  • Dedicated test points for debugging
  • LED signaling for power-on, faults, errors, and general purpose
  • RoHS compliant

Typical applications

  • digital SMPS

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
Pins
Gender
Type
Variant
Working Voltage(V (AC))
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
PackagingTape and Reel 
Height0.7 mm
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
Check availability
SPECWR-DSUB PCB, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DSUB PCB
Operating Temperature -55 °C up to +105 °C
Insulation Resistance5000 MΩ
Length30.81 mm
PackagingTray 
Pins
GenderFemale 
TypeAngled 
Variantwith Hex Screw 
Working Voltage125 V (AC)
Check availability
SPECWR-DSUB PCB, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DSUB PCB
Operating Temperature -55 °C up to +105 °C
Insulation Resistance5000 MΩ
Length30.81 mm
PackagingTray 
Pins
GenderMale 
TypeAngled 
Variantwith Hex Screw 
Working Voltage125 V (AC)
Check availability
SPECWS-TASV J-Bend SMT Washable Tact Switch 6x6 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Voltage12 V (DC)
Operating Temperature -40 °C up to +85 °C
Insulation Resistance100 MΩ
PackagingTape and Reel 
Height2.5 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
WashableYes 
Vaporphase processnot specified 
Check availability