IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32G474RET6 | Demoboard B-G474E-DPOW1

Mainstream Arm Cortex-M4 MCU 170 MHz with 512 Kbytes of Flash memory, Math Accelerator, HR Timer, High Analog level integration

Overview

TopologyUSB
Input voltage5-15 V
Output 15 V
IC revision01

Description

The B-G474E-DPOW1 Discovery kit is a digital power solution and a complete demonstration and development platform for the STMicroelectronics STM32G474RET6 microcontroller. Leveraging the new HRTimer-oriented features, 96 Kbytes of embedded RAM, math accelerator functions and USB-PD 3.0 offered by STM32G474RET6, the B-G474E-DPOW1 Discovery kit, based on the USB 2.0 FS Type-C™ connector interface, helps the user to prototype applications with digital power such as a buck-boost converter, RGB power LED lighting or a class-D audio amplifier. The B-G474E-DPOW1 Discovery kit does not require any separate probe, as it integrates the STLINK-V3E debugger and programmer. The B-G474E-DPOW1 Discovery kit comes with the comprehensive software HAL library together with various packaged software examples.

Features

  • STM32G474RET6 Arm® Cortex®-M4 core-based microcontroller, featuring 512 Kbytes of Flash memory and 128 Kbytes of SRAM, in LQFP64 package
  • USB Type-C™ with USB 2.0 FS interface compatible with USB-PD 3.0
  • RGB power LED for a bright lighting
  • Digital power buck-boost converter with internal or external Input voltage and with onboard resistor loads
  • Audio Class-D amplifier capable
  • 4 user LEDs
  • 3 LEDs for power and ST-LINK communication
  • 4-direction joystick with a selection button
  • Reset push-button
  • Board connectors:
  • USB Type-C™
  • USB Micro-B
  • 2 x 32-pin header, 2.54 mm pitch, daughterboard extension connector for breadboard connection
  • Flexible power-supply options: ST-LINK USB VBUS or USB Type-C™ VBUS or external source
  • On-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
  • Comprehensive free software libraries and examples available with the STM32CubeG4 MCU Package
  • Support of a wide choice of Integrated Development Environments (IDEs)including IAR™, Keil®, and STM32CubeIDE
  • Handled by STM32CubeMonitor-UCPD (STM32CubeMonUCPD) software tool

Typical applications

  • the B-G474E-DPOW1 Discovery kit, based on the USB 2.0 FS Type-C™ connector interface, helps the user to prototype applications with digital power such as a buck-boost converter, RGB power LED lighting or a class-D audio amplifier.

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 6.8 µH, 6.4 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current6.4 A
Saturation Current @ 10%8.5 A
Saturation Current @ 30%17.7 A
DC Resistance33.4 mΩ
Self Resonant Frequency12 MHz
MountSMT 
Check availability