IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32H5F5LJH7Q | Demoboard STM32H5F5J-DK

Overview

TopologyOther Topology
IC revision1.0

Description

The STM32H5F5J-DK Discovery kit is a complete demonstration and development platform for the STM32H5F5LJH7Q microcontroller, featuring an Arm® Cortex®‑M33 core with Arm® TrustZone® and Armv8-M mainline security extension, 4 Mbytes of flash memory, and 1.5 Mbytes of SRAM.The board contains a 4.3", 480 x 272-pixel, color TFT LCD module with parallel interface and touch panel and an M.2 Key E connectRF connector for connectivity extension. For even more user-friendliness, the on-board STLINK-V3EC debugger provides out of-the-box loading and debugging capabilities, as well as a USB Virtual COM port bridge. The STM32H5F5J-DK Discovery kit comes with the STM32CubeH5 MCU Package, which gathers in one single package all generic software components required to develop an application using STM32H5 MCUs. The package provides several examples and applications to facilitate understanding.

Features

STM32H5F5LJH7Q microcontroller based on the Arm® Cortex®‑M33 core with Arm® TrustZone®, featuring 4 Mbytes of flash memory and 1.5 Mbytes of SRAM, in a TFBGA225 package512-Mbit Octo‑SPI flash memory64-Mbit Octo‑SPI SRAM4.3", 480 x 272-pixel, color TFT LCD module with parallel interface and touch panelUSB Type-C® Sink DeviceEthernet compliant with IEEE-802.3-2002microSD™ card holderAccelerometer/gyroscope module4 user LEDs3 push-buttons (USER, RESET, and BOOT)Board connectors:M.2 Key E connectRF connector for connectivity extensionSWD/JTAG and TRACE debug connectorI3C camera connectorARDUINO® Uno V3 expansion connectorOn-board STLINK-V3EC debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug portComprehensive free software libraries and examples available with the STM32CubeH5 MCU PackageSupport of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

Typical applications

  • high-performance graphics & advanced connectivity

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Emitting Color
λPeak S typ.(nm)
λPeak V typ.(nm)
λDom S typ.(nm)
λDom V typ.(nm)
IV S typ.(mcd)
IV V typ.(mcd)
VF S typ.(V)
VF V typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
Pins
Pitch(mm)
Type
L(mm)
H(mm)
Working Voltage(V (AC))
Packaging
Contact Resistance(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Inductance3.3 µH
Rated Current3.4 A
Saturation Current4.3 A
DC Resistance24 mΩ
Self Resonant Frequency48 MHz
–
–
–
Length5 mm
Height4 mm
–
–
–
–Check availability
SPECWR-FPC Zero Insertion Force Connectors - 0.50mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current0.5 A
–
–
–
Pins40 
Pitch0.5 mm
TypeHorizontal 
Length26.4 mm
–
Working Voltage50 V (AC)
PackagingTape and Reel 
Contact Resistance20 mΩ
–Check availability
SPECWL-SBTW SMT Bi-color TOP LED Waterclear, Super Red & Bright Green, 645 nm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorSuper Red & Bright Green 
Peak Wavelength (Super Red) [typ.]645 nm
Peak Wavelength (Bright Green) [typ.]572 nm
Dominant Wavelength (Super Red) [typ.]630 nm
Dominant Wavelength (Bright Green) [typ.]570 nm
Luminous Intensity (Super Red) [typ.]60 mcd
Luminous Intensity (Bright Green) [typ.]40 mcd
Forward Voltage (Super Red) [typ.]2 V
Forward Voltage (Bright Green) [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
–Check availability

Additional parts recommended by Würth Elektronik

Recommended parts are Würth Elektronik alternatives that are not formally approved for this reference design. Please verify it is suitable for your application, and contact us if you have any questions.

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(mA)
ISAT(mA)
RDC(mΩ)
fres(MHz)
H(mm)
W(mm)
IR(A)
Q
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMI Power Multilayer Inductor, 2.2 µH, 700 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current700 mA
Saturation Current700 mA
DC Resistance200 mΩ
Self Resonant Frequency50 MHz
Height1 mm
Width1.2 mm
–
Q-Factor23 
–
–
–
Rated Current 21000 mA
DC Resistance250 mΩ
TypeLow RDC 
–Check availability
SPECWE-LQ SMT Inductor, 4.7 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-LQ SMT Inductor
Inductance4.7 µH
–
Saturation Current1250 mA
–
Self Resonant Frequency31 MHz
Height2 mm
Width2.5 mm
Rated Current0.49 A
Q-Factor20 
–
–
–
–
DC Resistance280 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 200 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current200 mA
–
–
–
Height0.8 mm
Width0.8 mm
Rated Current0.2 A
–
Impedance @ 100 MHz600 Ω
Maximum Impedance720 Ω
Maximum Impedance200 MHz 
Rated Current 2850 mA
DC Resistance450 mΩ
TypeWide Band 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 800 mA
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current800 mA
–
–
–
Height0.8 mm
Width0.8 mm
Rated Current0.8 A
–
Impedance @ 100 MHz600 Ω
Maximum Impedance800 Ω
Maximum Impedance200 MHz 
Rated Current 21000 mA
DC Resistance200 mΩ
TypeHigh Current 
–Check availability