IC manufacturers STMicroelectronics

IC manufacturers (103)

STMicroelectronics STM32G474RE | Demoboard STEVAL-11BID1KCB

Overview

TopologyOther Topology
IC revision3.0

Description

The STEVAL-11BID1KCB is an 11 kW bidirectional battery charger and represents a complete solution for high voltage charging in both the industrial and automotive fields.It consists of two power stages: a PFC and an isolated DC-DC stage.The PFC is based on a three-phase full-bridge topology.The DC-DC section is Dual Active Bridge (DAB) topology.Both stages are based on the ACEPACK DMT-32 SiC power module.The board uses two control boards for the PFC and DC-DC stages respectively. The control board is based on the STM32G474RE microcontroller.The PFC stage operating frequency is 70 kHz. The DC-DC stage is operating at a fixed switching frequency of 100 kHz.A peak system efficiency of 96% was achieved for the design.

Features

PFC stage 3-phase, 2-level bidirectional AC-DC power converter:Rated nominal AC voltage: 400 VAC at 50 HzRated nominal DC voltage: 800 VDCNominal power: 11 kWRectifier mode: power factor: PF >0.99, inrush current control and soft startupInverter mode: active and reactive power control, integrated grid connection solutionDC-DC stage dual active bridge (DAB) power converter:Nominal DC input voltage 800 VNominal DC output voltage 550 to 850 VDAB: switching frequency 100 kHzPower section based on SiC power modules:ACEPACK DMT-32 power module for high integration levelHigh frequency operation for weight and size reductionBidirectional capabilitiesDAB soft switching behavior enabled by enhanced modulation techniques management

Typical applications

  • Electro-Mobility
  • Power supplies and converters

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q(%)
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
Pins
Mount
IR(mA)
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Samples
WCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 %
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
WCAP-CSGP MLCCs 50 V(DC), 2.2 nF, ±10%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance2.2 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
WCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
WCAP-CSGP MLCCs 25 V(DC), 1 µF, ±10%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
WCAP-AS5H Aluminum Electrolytic Capacitors, 10 µF, ±20%
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size4.0 x 5.5 
Operating Temperature -40 °C up to +105 °C
Dissipation Factor22 %
Insulation Resistance5.33333 MΩ
Length5.5 mm
Width4.3 mm
Packaging15" Tape & Reel 
Endurance 5000
Ripple Current17 mA
Leakage Current3 µA
Diameter4 mm
MountV-Chip SMT 
WE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Size0603 
Operating Temperature -55 °C up to +125 °C
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
MountSMT 
Rated Current500 mA
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance510 MHz 
Rated Current 21350 mA
DC Resistance0.3 Ω
TypeWide Band 
WR-PHD Pin Header - Single, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length10.16 mm
PackagingBag 
Pins
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
TypeStraight