IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32H573I | Demoboard STM32H573I-DK

Discovery kit with STM32H573II MCU

Overview

TopologyOther Topology
IC revision1.0

Description

The STM32H573I-DK Discovery kit is a complete demonstration and development platform for the STM32H573IIK3Q microcontroller, featuring an Arm® Cortex®‑M33 core with Arm® TrustZone®. The full range of hardware features available on the board (such as an RGB interface LCD with touch panel, USART, USB Type-C® FS (Source/Sink), Ethernet, microSD™, Octo‑SPI flash memory, SAI audio codec stereo with audio jack input/output, MEMS digital microphone, and others) help users to interface with the STM32H5 MCU peripherals and develop their applications. Several connectors such as ARDUINO® Uno V3, Pmod™, and STMod+ are also available on the board to provide an easy way to connect extension shields or daughterboards for specific applications.The STM32H573I-DK Discovery kit integrates an STLINK-V3EC embedded in-circuit debugger and programmer for the STM32 microcontroller with a USB Virtual COM port bridge and comes with the STM32CubeH5 Expansion Package, which gathers in one single package all the generic embedded software components required to develop an application on STM32H5 microcontrollers and provides several examples and applications for easy understanding.

Features

  • STM32H573IIK3Q microcontroller based on the Arm® Cortex®‑M33 core with Arm® TrustZone®, featuring 2 Mbytes of flash memory, 640 Kbytes of SRAM, and cryptography in a UFBGA176 package SMPS option
  • 1.54" TFT 240 × 240 pixels color LCD with LED backlight and touch panel
  • User USB with USB 2.0 full-speed interface, Sink/Source up to 15 W (5 V / 3 A)
  • Ethernet 10/100 Mbit/s, compliant with IEEE-802.3-2002
  • SAI audio codec
  • One ST-MEMS digital microphone
  • 512-Mbit Octo‑SPI NOR flash memory
  • Fan-out daughterboard
  • Wi‑Fi® module (802.11 b/g/n compliant)
  • Four user LEDs
  • User and reset push-buttons
  • Board connectors:
  • ST-LINK USB Type-C®
  • User USB Type-C®
  • Ethernet RJ45
  • Stereo headset jack including analog microphone input
  • microSD™ card
  • Tag‑Connect™ 10-pin footprint
  • Arm® Cortex® 10-pin 1.27 mm pitch debug connector (-SWD/JTAG)
  • Arm® Cortex® MIPI20 connector (SWD/JTAG/trace)
  • ARDUINO® Uno V3 expansion
  • STMod+ expansion
  • Pmod™ Type-2A and Type-4A expansion
  • Audio MEMS daughterboard expansion
  • Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
  • On-board STLINK-V3EC debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
  • Comprehensive free software libraries and examples available with the STM32CubeH5 MCU Package
  • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

Typical applications

  • PLC, Industrial motor control, pumps and compressors
  • CPAP and respirators Dialysis machines Pills distributors Powered patient beds
  • keyboard, smartphones, IoT Tag and Tracking devices
  • air conditioner, refrigerators, freezers, central larm systems, washing machines

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Emitting Color
λPeak S typ.(nm)
λPeak V typ.(nm)
λDom S typ.(nm)
λDom V typ.(nm)
IV S typ.(mcd)
IV V typ.(mcd)
VF S typ.(V)
VF V typ.(V)
Chip Technology
50% typ.(°)
Application
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (DC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Type C Connectors, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 3.1 
Interface TypeType C 
TypeHorizontal 
GenderReceptacle 
Pins24 
MountTHR 
PCB Thickness1.6 mm
Rated Current5 A
Working Voltage48 V (DC)
PackagingTape and Reel 
Check availability
SPECWL-SBTW SMT Bi-color TOP LED Waterclear, Super Red & Bright Green, 645 nm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Emitting ColorSuper Red & Bright Green 
Peak Wavelength (Super Red) [typ.]645 nm
Peak Wavelength (Bright Green) [typ.]572 nm
Dominant Wavelength (Super Red) [typ.]630 nm
Dominant Wavelength (Bright Green) [typ.]570 nm
Luminous Intensity (Super Red) [typ.]60 mcd
Luminous Intensity (Bright Green) [typ.]40 mcd
Forward Voltage (Super Red) [typ.]2 V
Forward Voltage (Bright Green) [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
MountSMT 
PackagingTape and Reel 
Check availability