IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32H7B3LIH6QU | Demoboard STM32H7B3I-EVAL

Overview

TopologyOther Topology
IC revision2.0

Description

The STM32H7B3I-EVAL Evaluation board is a complete demonstration and development platform for the Arm® Cortex®-M7-based STM32H7B3LIH6QU microcontroller. The STM32H7B3I-EVAL Evaluation board provides access to all the STM32 peripherals for user applications, and include an embedded STLINK-V3E debugger/programmer.The full range of the STM32H7B3I-EVAL hardware features helps to develop applications and evaluate all the peripherals, such as USB OTG_HS and FS, CAN FD, USART, ADC and DAC, digital microphones, SRAM, SDRAM, NOR Flash memory, Octo-SPI Flash memory with OTFDEC, microSD™ 3.0 card, 7" 800x480 WVGA TFT color RGB LCD with capacitive touch panel (I2C), and DCMI camera.The expansion connectors provide an easy way to add specialized features, while ETM trace is supported through external probes.

Features

STM32H7B3LIH6Q Arm® Cortex® microcontroller with 2 Mbytes of Flash memory and 1.4 Mbytes of RAM in TFBGA225 package7" 800x480 WVGA TFT color LCD module with RGB parallel interface and capacitive touch panel with I2C interface1/4" color CMOS QSXGA (5 Mpixels) camera module with DCMI and I2C interfaceUSB OTG_HS and USB OTG_FSOn-board current measurementI2S / SAI audio codec512-Mbit Octal-SPI NOR Flash, 8 Mx32bit SDRAM, 1 Mx16bit SRAM, and 8 Mx16bit NOR Flash4 color user LEDsReset, Wake Up and Tamper push-buttons4-direction joystick with a selection buttonPotentiometerCoin-battery cell holder for power backupPower-metering and temperature-monitoring demonstration with 2 dual-channel, sigma-delta modulatorsWi-Fi® module compliant with 802.11 b/g/nBoard connectors:2 USB Micro-AB2 microSD™ cardsOCSPI NOR Flash module connectorStereo Line OUT headset jack including analog microphone inputStereo Line IN headset jack2xDB9 for external RS-232 port and CAN FDJTAG and ETM trace debuggerConnectors for ADC and DACI/O expansion connectorsDFSDM microphones daughterboard expansion connectorMotor-control interface expansion connectorI2C expansion connectorFlexible power-supply options: ST-LINK, USB VBUS or external sourcesOn-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug portComprehensive free software libraries and examples available with the STM32Cube MCU PackageSupport of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil®, and GCC-based IDEs

Typical applications

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Pitch(mm)
Type
L(mm)
IR(A)
Working Voltage(V)
Contact Resistance(mΩ)
Tol. R
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-FFC Flat Flexible Cable - 0.50 mm, 40, 0.5 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins40 
Pitch0.5 mm
TypeType 2 
Length100 mm
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
–Check availability