IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32H725 | Demoboard STEVAL-ROBKIT1

Overview

TopologyOther Topology
IC revision1.0

Description

STEVAL-ROBKIT1 is a comprehensive robotics evaluation kit designed as a platform for the development of robotic technologyand its applications.The kit has a modular design, which consists of three boards: main board, motor control board, and imaging board.The main board is powered by an STM32H725 MCU, which integrates various functionalities and controls the motor board andthe imaging board.The motor board is based on a STM32G071 microcontroller, dedicated for motor control and actuation using motor drivers toregulate the speed and direction of the robot's movements.The imaging board is equipped with a Time-of-Flight (ToF) sensor and a camera module enabling it to perceive and interact withits surroundings intelligently.

Typical applications

  • Motor contorl

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
f
Stability(ppm)
Operating Temperature
Output Logic
VSupply
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
L(mm)
Flammability Rating
L(µH)
Tol. L
IR(A)
IRP,40K(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
R
Tol. R
PRated(W)
TCR(ppm/ °C)
TCR(ppm/ °C)
VE(V)
W(mm)
Pins
Type
Mount
Packaging
Pitch(mm)
Working Voltage(V (AC))
Contact Resistance(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
Height0.7 mm
–
–
–
–
–
Length1.6 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width0.8 mm
–
–
MountSMT 
PackagingTape and Reel 
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
Height0.7 mm
–
–
–
–
–
Length1.6 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width0.8 mm
–
–
MountSMT 
PackagingTape and Reel 
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
Height0.7 mm
–
–
–
–
–
Length1.6 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width0.8 mm
–
–
MountSMT 
PackagingTape and Reel 
–
–
–
–Check availability
SPECWR-FPC Zero Insertion Force Connectors - 0.50mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
Actuator ColorBlack 
–
–
Length17.1 mm
–
–
–
Rated Current0.5 A
–
–
–
–
–
–
–
–
–
–
–
Pins26 
TypeHorizontal 
MountSMT 
PackagingTape and Reel 
Pitch0.5 mm
Working Voltage50 V (AC)
Contact Resistance50 mΩ
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
Length50.8 mm
–
–
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
–
–
Pins40 
TypeStraight 
MountTHT 
PackagingBag 
Pitch2.54 mm
Working Voltage250 V (AC)
Contact Resistance20 mΩ
–Check availability
SPECWA-SCRW Pan Head Screw w. cross slot M3, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
–
–
–
–
–
–
Length8 mm
Flammability RatingUL94 V-2 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingBulk 
–
–
–
–Check availability
SPECWE-SPXO Simple Packaged Quartz Oscillator, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationProcessor, USB, Bluetooth 
Frequency24 MHz
Stability50 ppm
Operating Temperature -40 °C up to +85 °C
Output LogicCMOS 
Supply Voltage1.8 V 
Height0.8 mm
–
–
–
–
–
Length2 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width1.6 mm
–
–
MountSMT 
–
–
–
–
–Check availability
SPECWS-TASV SMT Tact Switch 3.0 x 2.6 mm with ground terminal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
Height1.4 mm
Operation Force160 g
Electrical Life500000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified 
–
–
–
–
Rated Current0.05 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–Check availability
SPECWR-BHD 1.27 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 1.27 mm Male
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
Length13.97 mm
–
–
–
Rated Current1 A
–
–
–
–
–
–
–
–
–
–
–
Pins12 
–
–
PackagingTube 
Pitch1.27 mm
Working Voltage50 V (AC)
Contact Resistance20 mΩ
–Check availability
SPECWE-HCIA SMD Flat Wire High Current Inductor, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
Height4.7 mm
–
–
–
–
–
Length10.5 mm
–
Inductance16.7 µH
Inductance±20% 
Rated Current5 A
Performance Rated Current6.3 A
Saturation Current @ 30%7.8 A
DC Resistance38 mΩ
Self Resonant Frequency16 MHz
–
–
–
–
–
–
Width10.2 mm
–
–
–
–
–
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
–
–
Height0.35 mm
–
–
–
–
–
Length1 mm
–
–
–
–
–
–
–
–
Resistance12 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage50 V
Width0.5 mm
–
–
MountSMT 
–
–
–
–
–Check availability