IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32H725 | Demoboard STEVAL-ROBKIT1

Overview

TopologyOther Topology
IC revision1.0

Description

STEVAL-ROBKIT1 is a comprehensive robotics evaluation kit designed as a platform for the development of robotic technologyand its applications.The kit has a modular design, which consists of three boards: main board, motor control board, and imaging board.The main board is powered by an STM32H725 MCU, which integrates various functionalities and controls the motor board andthe imaging board.The motor board is based on a STM32G071 microcontroller, dedicated for motor control and actuation using motor drivers toregulate the speed and direction of the robot's movements.The imaging board is equipped with a Time-of-Flight (ToF) sensor and a camera module enabling it to perceive and interact withits surroundings intelligently.

Typical applications

  • Motor contorl

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Pins
Type
Mount
L(mm)
IR(A)
Operating Temperature
Packaging
Polarity
IR(A)
PCB/Cable/Panel
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Height0.7 mm
–
–
–
–
–
–
–
MountSMT 
Length1.6 mm
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Height0.7 mm
–
–
–
–
–
–
–
MountSMT 
Length1.6 mm
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–
–
–
–Check availability
SPECWR-WTB 2.00 mm Male Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins6 
TypeHorizontal 
MountTHT 
Length14 mm
Rated Current2 A
Operating Temperature -25 °C up to +85 °C
PackagingBag 
Polarity6 
Rated Current2 A
PCB/Cable/PanelPCB 
–Check availability
SPECWS-TASV SMT Tact Switch 3.0 x 2.6 mm with ground terminal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Height1.4 mm
Operation Force160 g
Electrical Life500000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified 
–
–
–
–
Rated Current0.05 A
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–
–
–
–Check availability
SPECWR-BHD 1.27 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 1.27 mm Male
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins12 
–
–
Length13.97 mm
Rated Current1 A
Operating Temperature -40 °C up to +105 °C
PackagingTube 
–
–
–
–Check availability