IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STM32H725 | Demoboard STEVAL-ROBKIT1

Overview

TopologyOther Topology
IC revision1.0

Description

STEVAL-ROBKIT1 is a comprehensive robotics evaluation kit designed as a platform for the development of robotic technologyand its applications.The kit has a modular design, which consists of three boards: main board, motor control board, and imaging board.The main board is powered by an STM32H725 MCU, which integrates various functionalities and controls the motor board andthe imaging board.The motor board is based on a STM32G071 microcontroller, dedicated for motor control and actuation using motor drivers toregulate the speed and direction of the robot's movements.The imaging board is equipped with a Time-of-Flight (ToF) sensor and a camera module enabling it to perceive and interact withits surroundings intelligently.

Typical applications

  • Motor contorl

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
Flammability Rating
Ø Cable(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Material
W(mm)
H(mm)
Color
Pins
Pitch(mm)
Type
IR(A)
Working Voltage(V)
Contact Resistance(mΩ)
Tol. R
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SCRW Pan Head Screw w. cross slot M3, 8 mm, UL94 V-2
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length8 mm
Flammability RatingUL94 V-2 
MaterialNylon 66 
Check availability
SPECWE-STAR-BUENO, 30.3 mm, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-STAR-BUENO
Length30.3 mm
Cable Diameter 2.5 - 5
Impedance @ 25 MHz 1 turn122 Ω
Impedance @ 100 MHz 1 turn206 Ω
Material4 W 620 
Width18.4 mm
Height19 mm
Plastic Housing ColorGrey 
Check availability
SPECWR-FFC Flat Flexible Cable - 0.50 mm, 50 mm, UL SUB.758
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length50 mm
Flammability RatingUL SUB.758 
Width13.5 mm
Pins26 
Pitch0.5 mm
TypeType 2 
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
Check availability