IC manufacturers NXP

IC manufacturers (108)

NXP MCXW727 | Demoboard FRDM-MCXW72

FRDM Development Board for MCX W72 Wireless MCU

Overview

TopologyOther Topology
Input voltage1.8-3.6 V
IC revision1.0

Description

The FRDM-MCXW72 is a compact and scalable development board for rapid prototyping of the MCX W72 wireless MCU. It offers easy evaluation of the MCX W72's multiprotocol wireless support for Bluetooth LE, Channel Sounding, Zigbee, Thread and Matter. The board includes an on-board MCU-Link debugger, industry standard headers for easy access to the MCU’s I/Os, an accelerometer, a light sensor and external SPI flash memory. Multiple add-on boards are available through NXP's Expansion Board Hub while the Application Code Hub provides ready to use software examples as part of the MCUXpresso Developer Experience.

Features

MicrocontrollerMCX W72 Arm™ Cortex™ -M33 core @96MHzUp to 2 MB application flash512 kB radio flashMemory ExpansionMX25R6435FM2IL0 8 MB SPI FlashConnectivityBluetooth LE, Channel Sounding, Zigbee, Thread and MatterSPI/I²C/UART through Arduino®, mikroBUS or Pmod™ headersCAN-FD transceiverDebugOn-board MCU-Link debugger with CMSIS-DAPJTAG/SWD connectorSensorsFXLS8964AF 3-axis accelerometerALS-PT19-315C/L177/TR8 light sensorExpansion OptionsArduino® HeadermikroBUS™Pmod™User InterfaceRGB user LEDResetISPWakeup buttons

Typical applications

  • Air Conditioning (AC), Connected Small Appliances, Coverings, Home Control, Access and Automation, Smart Door Locks, Smart Sensors, Thermostats, Window

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
f
Tol. f
Stability(ppm)
Cload(pF)
Operating Temperature
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
Pins
Mount
IR(mA)
Working Voltage(V (AC))
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XTAL Quartz Crystal, Processor, CAN, Bluetooth, 16 MHz
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationProcessor, CAN, Bluetooth 
Frequency16 MHz
Frequency±20ppm 
Stability20 ppm
Load Capacitance8 pF
Operating Temperature -10 °C up to +70 °C
SizeCFPX-180 
Length3.2 mm
Width2.5 mm
MountSMT 
Height0.8 mm
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Size0603 
Length1.6 mm
Width0.8 mm
Pad Dimension0.3 mm
MountSMT 
Rated Current800 mA
Height0.8 mm
Impedance @ 100 MHz600 Ω
Maximum Impedance800 Ω
Maximum Impedance200 MHz 
Rated Current 21000 mA
DC Resistance0.2 Ω
TypeHigh Current 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Size0603 
Length1.6 mm
Width0.8 mm
Pad Dimension0.3 mm
MountSMT 
Rated Current1500 mA
Height0.8 mm
Impedance @ 100 MHz300 Ω
Maximum Impedance450 Ω
Maximum Impedance250 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Height0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +85 °C
Capacitance2.2 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Dissipation Factor10 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Height0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +85 °C
Capacitance1 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0603 
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length15.74 mm
PackagingTray 
Pins
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
TypeStraight 
Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length25.9 mm
PackagingTray 
Pins10 
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
TypeStraight 
Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Operating Temperature -40 °C up to +105 °C
Insulation Resistance500 MΩ
Length6.35 mm
PackagingBox 
Pins10 
MountTHT 
Rated Current1000 mA
Working Voltage100 V (AC)
TypeStraight 
Check availability
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +85 °C
Rated Voltage12 V (DC)
Insulation Resistance100 MΩ
PackagingTape and Reel 
Rated Current50 mA
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Vaporphase processnot specified 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
Pins
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
TypeStraight 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length7.62 mm
PackagingBag 
Pins
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
TypeStraight 
Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length20.82 mm
PackagingTray 
Pins
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
TypeStraight 
Check availability