IC manufacturers NXP

IC manufacturers (108)

NXP MPC5777C | Demoboard MPC5777C-DEVB2

MPC5777C Battery Management Systems (BMS) and Engine Control Development Board 2

Overview

TopologyFPGA
Input voltage-0.3-6 V
IC revisionC1

Description

The MPC5777C-DEVB2 is a development board engineered for a range of applications: from traction motors and battery management systems (BMS) to internal combustion engines and transmissions.Based on the 32-bit Power Architecture® MPC5777C ultrareliable microcontroller, together with the FS65 system basis chip (SBC), the SJA1110 and TJA1048T Ethernet and CAN transceivers, the MPC5777C-DEVB2 facilitates hardware and software development, offering system performance, safety and security.

Features

Key Features6-phase PMSM motor control development solutionDual 3-phase motor development solutionTSN capability upgrade via SJA1110Dual BMS implementation for loopback control for higher-level safetyDC/DC control board option with DC/DC driver boardMicrocontroller (MCU)32-bit Power Architecture e200z7 based MPC5777CTwo independent Power Architecture z7 cores with up to 300 MHz operationSingle z7 core in Lockstep with one of the main coresInterfacesUSB to Serial InterfaceDual Motor Control, Ethernet, CAN, LIN, JTAGSoftwareS32 Design Studio for Power Architecture IDEAutomotive Math and Motor Control Library (AMMCLib)AUTOSAR 4.0 MCAL (ISO 26262) for MPC5777CMPC5xxx Freescale EEPROM Emulation Driver

Typical applications

  • Battery Management System (BMS), Diesel Engine Management, Hybrid Electric Vehicle (HEV) Applications, Internal Combustion Engines and Transmissions, Motorcycle Engine Control Unit (ECU) and Small Engine Control

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Q
DF(%)
RISO
Ceramic Type
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
VT(V (DC))
fres(MHz)
Type
Version
Application
Interface Type
Gender
Pins
PCB Thickness(mm)
Working Voltage(V (AC))
Poles
L(mm)
Vaporphase process
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0805 
–
–
–
–
Width1.25 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length2 mm
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
–
–
–
–
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
–
–
–
–
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
Version 
–
–
–
–
–
–
–
Length1.6 mm
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability
SPECWE-SPC SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size4838 
–
–
–
–
Width4.8 mm
Height3.8 mm
–
–
Inductance4.7 µH
Rated Current2.2 A
Saturation Current3.2 A
DC Resistance0.052 Ω
–
Self Resonant Frequency44 MHz
–
VersionSMT 
–
–
–
Pins2 
–
–
–
Length4.8 mm
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
MountSMT 
–
–Check availability
SPECWE-RJ45 LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width16 mm
Height13.5 mm
–
–
Inductance350 µH
–
–
–
Insulation Test Voltage2250 V (DC)
–
–
VersionTHT 
ApplicationStandard 
–
–
–
–
–
–
Length21.25 mm
–
Data rate100BASE-TX 
PoEnon-PoE 
Ports1x1 
Tab PositionDown 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)yellow-green 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsYes 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance6.8 pF
Capacitance±0.5pF 
Rated Voltage50 V (DC)
Size0402 
Q-Factor536 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1 mm
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance4.7 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1 mm
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0402 
–
Dissipation Factor10 %
Insulation Resistance5 GΩ
Ceramic TypeX5R Class II 
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length1 mm
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingBag 
–
Rated Current3 A
–
–
–
–
TypeStraight 
–
–
–
GenderPin Header 
Pins32 
–
Working Voltage250 V (AC)
–
Length81.28 mm
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingBag 
–
Rated Current3 A
–
–
–
–
TypeStraight 
–
–
–
GenderPin Header 
Pins36 
–
Working Voltage250 V (AC)
–
Length45.72 mm
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Rated Voltage24 V (DC)
–
–
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
Pins2 
–
–
Poles2 
Length3.71 mm
Vaporphase processYes 
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingTape and Reel 
–
Rated Current1.8 A
–
–
–
–
TypeHorizontal 
–
ApplicationMicro USB 2.0 
Interface TypeType AB 
GenderReceptacle 
Pins5 
PCB Thickness1.2 mm
Working Voltage30 V (AC)
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–Check availability