Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7171-7200 of 14704 reference designs
Filter values
Nisshinbo Micro Device Inc. RP111N | Demoboard RP111N_EV Board
Other Topology
|
V
in
1.4-6 V
|
Output
3.4 V / 0.51 A
Nisshinbo Micro Device Inc. RP115L
Other Topology
|
V
in
1.4-5.25 V
|
Output
3.4 V / 1 A
Nisshinbo Micro Device Inc. RP402, Rev. 200604
Buck Converter
|
V
in
-0.3-6.5 V
|
fsw
1080-1320 kHz
|
Output
3.3 V / 1 A
Nisshinbo Micro Device Inc. RP514
Buck Converter
|
V
in
1.8-5.5 V
|
fsw
1000 kHz
|
Output
4 V / 0.1 A
Nisshinbo Micro Device Inc. RP604
Buck Converter
|
V
in
1.8-5.5 V
|
Output
5.2 V / 0.3 A
Novosense Micro NSi6602, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
36-60 V
|
Output
12 V / 20 A
NXP RT1060 | Demoboard RT1060-EVKB, Rev. 00
Other Topology
NXP 8MPNAVQ | Demoboard 8MPNAVQ-8GB-G, Rev. 1
FPGA
NXP 9S12ZVCA192 | Demoboard DEVKIT-S12ZVC
Other Topology
NXP ASL1500 | Demoboard TR1322, Rev. 2.2
Boost Converter
|
V
in
5.5-40 V
|
Output
80 V
NXP ASL2500 | Demoboard TR1322, Rev. 2.2
Boost Converter
|
V
in
5.5-40 V
|
Output
80 V
NXP ASL4500 | Demoboard TR1322, Rev. 2.2
Boost Converter
|
V
in
5.5-40 V
|
Output
80 V
NXP CLRC663 | Demoboard AN11022, Rev. 1.2
Buck Converter
|
V
in
7.5 V
NXP EA2095T, Rev. v3
LLC Resonant Converter
NXP EA2095T, Rev. v3
Power Factor Correction
|
V
in
90-264 V
|
Output
12 V / 20 A
NXP FRDM-MCXE247 | Demoboard FRDM-MCXE247, Rev. 00
Other Topology
NXP FRDM-MCXN236 | Demoboard FRDM-MCXN236, Rev. C
Other Topology
NXP FRWYLS1046A-PA, Rev. 00
Other Topology
NXP FS6507 | Demoboard KITFS6507LAEEVM, Rev. A
Other Topology
NXP FXLS9 and FXPS7 | Demoboard SEN-GEN6-SKT
Sensors
NXP i.MX 8M Plus SoC | Demoboard 8MPNAVQ, Rev. A
FPGA
NXP i.MX RT1170-ADP | Demoboard i.MX RT1170 ADP EVK, Rev. 00
Other Topology
NXP i.MX8QXP | Demoboard i.MX8QXP CPU Card, Rev. 00
Other Topology
NXP I.MX91 | Demoboard I.mx91LP4EVK-11BB, Rev. 00
Other Topology
NXP i.MX-RT1050 | Demoboard MIMXRT1050-EVK
Other Topology
NXP IMX8QM | Demoboard MCIMX8QM-CPU
Other Topology
NXP IR3897 | Demoboard T4240RDB, Rev. C
Buck Converter
|
V
in
12 V
|
Output
2.5 V / 0.68 A
NXP IR3897 | Demoboard T4240RDB, Rev. C
Buck Converter
|
V
in
5 V
|
Output
1.2 V / 2.1 A
NXP IR3897 | Demoboard T4240RDB, Rev. C
Buck Converter
|
V
in
5 V
|
Output
1.35 V / 4 A
NXP IR3897 | Demoboard T4240RDB, Rev. C
Buck Converter
|
V
in
12 V
|
Output
1.8 V / 1.5 A
previous
1
...
238
239
240
241
242
...
491
next
Cart
Your cart is empty.
Get samples and quotes