IC manufacturers NXP

IC manufacturers (108)

NXP MCXE31B | Demoboard FRDM-MCXE31B

The FRDM-MCXE31B development boards are compact, scalable platforms designed for rapid prototyping with MCX E317/E31B microcontrollers.

Overview

TopologyRF signals / communications
IC revision00

Description

The FRDM-MCXE31B development boards are compact, scalable platforms designed for rapid prototyping with MCX E317/E31B microcontrollers. They feature industry-standard headers for convenient access to MCU I/Os, integrated open-standard serial interfaces, external flash memory, and an onboard MCU-Link debugger. To accelerate development, users can take advantage of additional resources such as the Expansion Board Hub for hardware add-ons and the Application Code Hub for ready-to-use software examples—all accessible through the MCUXpresso Developer Experience.

Features

  • NXP MCX E31B MCU is a 32-bit general-purpose microcontroller based on the Arm Cortex-M7 core with 160 MHz CPU performance with DSP and FPU support, 4 MB Flash and 512 kB SRAM
  • 8 MB external flash

Typical applications

  • Safe Appliances
  • Energy Management

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Application
f
Tol. f
Cload(pF)
Operating Temperature
C
Tol. C
VR(V (DC))
Size
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
L(µH)
IR(mA)
ISAT(mA)
RDC(mΩ)
fres(MHz)
Pins
Mount
IR(mA)
Working Voltage(V (AC))
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 630 nm, Super Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]75 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
Operating Temperature -40 °C up to +85 °C
Size0402 
MountSMT 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Size0603 
Length1.6 mm
Width0.8 mm
Pad Dimension0.3 mm
Rated Current500 mA
MountSMT 
Rated Current500 mA
Height0.8 mm
Impedance @ 100 MHz100 Ω
Maximum Impedance125 Ω
Maximum Impedance450 MHz 
Rated Current 21650 mA
DC Resistance0.15 Ω
TypeWide Band 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Size0603 
Length1.6 mm
Width0.8 mm
Pad Dimension0.3 mm
Rated Current1500 mA
MountSMT 
Rated Current1500 mA
Height0.8 mm
Impedance @ 100 MHz300 Ω
Maximum Impedance450 Ω
Maximum Impedance250 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
Check availability
SPECWE-PMI Power Multilayer Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +125 °C
Size0805 
Q-Factor25 
Length2 mm
Width1.2 mm
Inductance4.7 µH
Rated Current600 mA
Saturation Current250 mA
DC Resistance250 mΩ
Self Resonant Frequency30 MHz
Pins
MountSMT 
Height1 mm
Rated Current 2850 mA
DC Resistance0.3125 Ω
TypeLow RDC 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance4.7 pF
Capacitance±0.5pF 
Rated Voltage50 V (DC)
Size0402 
Q-Factor494 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Height0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +85 °C
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0603 
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
Pins
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
TypeStraight 
Check availability
SPECWS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +85 °C
Rated Voltage16 V (DC)
Insulation Resistance100 MΩ
PackagingTape and Reel 
Rated Current50 mA
Height2.5 mm
Operation Force260 g
Electrical Life50000 Cycles
Actuator ColorWhite 
Check availability
SPECWE-XTAL Watch Crystals, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationReal Time Clock 
Frequency32.768 kHz
Frequency±20ppm 
Load Capacitance12.5 pF
Operating Temperature -40 °C up to +85 °C
SizeCFPX-217 
Length3.2 mm
Width1.5 mm
MountSMT 
Height0.9 mm
Check availability