IC manufacturers NXP

IC manufacturers (108)

NXP MIMXRT1186 | Demoboard FRDM-IMXRT1186

FRDM Development Board for i.MX RT1186

Overview

TopologyOther Topology
Input voltage1.8-5 V
IC revision1.0

Description

NXP FRDM-IMXRT1186 is a cost-effective development board based on NXP’s i.MX RT1186 crossover MCU, combining high performance with real-time capabilities. Easy I/O access supports expansion boards for fast prototyping and rapid evaluation of Programmable Logic Controllers, Remote IOs, motor control and other industrial automation applications. Expansion Board Hub for add-on boards and the Application Code Hub for software examples are available through the MCUXpresso Developer Experience.

Features

ProcessorMIMXRT1186CVJ8C800 MHz Arm Cortex-M7 core300 MHz Arm Cortex-M33 coreBoard Memory256 Mbit HyperRAM memory512 Mbit HyperFlash128 Mbit QSPI FlashConnectivity2x Ethernet (10/100/1000M) connectors for TSN switch2x Ethernet (10/100M) connectors for EtherCAT or TSN switch1x Type-C USB OTG connector1x CAN transceiversDebug CapabilitiesJTAG connectorOn-board MCU-Link debuggerExpansion ConnectorsARDUINO® UNO R3 headerFRDM headerFlexSPI Follower headerSRAMC headerMotor headerAdditionalMCUXpresso Software and Tools, including MCUXpresso SDK with FreeRTOS and ZephyrIAR Embedded Workbench® IDEKeil® IDEAll-in-one board design

Typical applications

  • Building Automation, Factory Automation, Healthcare, Industrial Gateway

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
L(µH)
IR(mA)
ISAT(A)
RDC(mΩ)
fres(MHz)
Pins
Mount
Working Voltage(V (AC))
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 22 pF, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor840 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Height0.5 mm
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0603 
Operating Temperature -55 °C up to +125 °C
Length1.6 mm
Width0.8 mm
Pad Dimension0.3 mm
Rated Current1500 mA
MountSMT 
Height0.8 mm
Impedance @ 100 MHz300 Ω
Maximum Impedance450 Ω
Maximum Impedance250 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0805 
Operating Temperature -55 °C up to +125 °C
Length2 mm
Width1.2 mm
Pad Dimension0.5 mm
Rated Current1500 mA
MountSMT 
Height0.9 mm
Impedance @ 100 MHz330 Ω
Maximum Impedance375 Ω
Maximum Impedance250 MHz 
Rated Current 22000 mA
DC Resistance0.08 Ω
TypeHigh Current 
Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size4012 
Operating Temperature -40 °C up to +125 °C
Length4 mm
Width4 mm
Inductance4.7 µH
Rated Current1550 mA
Saturation Current1.3 A
DC Resistance91 mΩ
Self Resonant Frequency60 MHz
MountSMT 
Height1.2 mm
Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Operating Temperature -40 °C up to +105 °C
Insulation Resistance500 MΩ
Length6.35 mm
PackagingBox 
Rated Current1000 mA
Pins10 
MountTHT 
Working Voltage100 V (AC)
TypeStraight 
Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length17.78 mm
PackagingBag 
Rated Current3000 mA
Pins14 
MountTHT 
Working Voltage250 V (AC)
TypeStraight 
Check availability
SPECWS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Voltage16 V (DC)
Operating Temperature -40 °C up to +85 °C
Insulation Resistance100 MΩ
PackagingTape and Reel 
Rated Current50 mA
Height2.5 mm
Operation Force260 g
Electrical Life50000 Cycles
Actuator ColorWhite 
Check availability