IC manufacturers NXP

IC manufacturers (108)

NXP MCXN547 | Demoboard MCX-N5XX-EVK

Evaluation Kit for MCX N54x MCUs

Overview

TopologyFPGA
Input voltage-0.3-5.5 V
IC revisionA

Description

MCX-N5XX-EVK is a full featured evaluation kit for prototyping of MCX N54 MCUs. They offer industry standard headers for easy access to the MCU’s I/Os, integrated open-standard serial interfaces and an on-board MCU-Link debugger with power measurement capability. Additional tools like our Expansion Board Hub for add-on boards and the Application Code Hub for software examples are available through the MCUXpresso Developer Experience.

Features

MicrocontrollerMCX-N547 Dual Arm® Cortex®-M33 cores @150MHz each with optimized performance efficiency, Up to 2MB dual-bank flash with optional full ECC RAM, External flashAccelerators: Neural Processing Unit, PowerQuad, Smart DMA, etc.Memory ExpansionMicro SD card socketQSPI flash W25Q64 (64 Mbit)Support pSRAM, OctalFlash, HyperRAMConnectivityEthernet Phy and connectorHS USB Micro B connectorsSPI/I2C/UART connector (PMOD/mikroBUS, DNP)WIFI connector (PMOD/mikroBUS, DNP)FS USB Micro B connectorM.2 ConnectorEMVSIM connectorAudio Auxiliary line inputHeadphone output jackDebugOn-board MCU-Link debugger with Energy Monitor circuitJTAG/SWD connectorSensorP3T1755 I3C/I2C Temp Sensor, Visible light sensorExpansion OptionsArduino® Header (with FRDM expansion rows)FlexIO/LCD HeaderTamper pin headermikroBUS™External DMIC headerUser InterfaceRGB user LED, plus Reset, ISP, Wakeup buttons, Touch Slider

Typical applications

  • AI and Machine Learning, Brushless DC Motor (BLDC) Control, Electricity Metering, Factory Automation, Home Control and Security, Industrial HMI, Motor Drives, Permanent Magnet Synchronous Motor (PMSM)

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
IR(mA)
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0603 
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
–
Rated Current800 mA
–
Impedance @ 100 MHz600 Ω
Maximum Impedance800 Ω
Maximum Impedance200 MHz 
Rated Current 21000 mA
DC Resistance0.2 Ω
TypeHigh Current 
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
MountSMT 
–
–Check availability
SPECWE-RJ45 LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Length21.25 mm
Width16 mm
Height13.5 mm
–
–
–
–
–
–
–
–
–
–
TypePoE 
Data rate100BASE-TX 
PoEPoE 
Ports1x1 
Tab PositionDown 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)yellow-green 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsYes 
–Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length15.24 mm
–
–
–
PackagingBag 
Pins6 
Rated Current3000 mA
Working Voltage250 V (AC)
–
–
–
–
–
TypeStraight 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–Check availability