IC manufacturers NXP

IC manufacturers (108)

NXP MKW01Z128 | Demoboard USBKW019032UG

USB-KW019032 Freescale USB Dongle Development Board

Overview

TopologyBuck Converter
Switching frequency315000-955000 kHz

Description

The USB-KW019032 is an evaluation board based on the Freescale Kinetis MKW01Z128 transceiver.It provides a platform to evaluate the MKW01Z128 device, and to develop software and applications.The core device is accompanied by a 32 MHz reference oscillator crystal, RF circuitry (including a chipantenna), and supporting circuitry.The USB-KW019032 board is intended as the core PCB for MKW01Z128 device evaluation andapplication development, and it can be used as a simple standalone evaluation solution or as a packetsniffer. This development board covers the 868 MHz, 915 MHz, and 928 MHz bands

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
Frequency Range(MHz)
Gpeak(dBi)
Mounting Type
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MCA Antennas, ISM, LoRa, 868 - 960
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-MCA Antennas
ApplicationISM, LoRa 
Frequency Range 868 - 960
Peak Gain-0.7 dBi
Mounting TypeEnd/Corner 
Size11 x 5.1 mm 
Check availability