IC manufacturers NXP

IC manufacturers (108)

NXP MCXN947 | Demoboard FRDM-MCXN947

FRDM Development Board for MCX N94/N54 MCUs

Overview

TopologyFPGA
IC revisionA

Description

FRDM-MCXN947 are compact and scalable development boards for rapid prototyping of MCX N94 and N54 MCUs. They offer industry standard headers for easy access to the MCU’s I/Os, integrated open-standard serial interfaces, external flash memory and an on-board MCU-Link debugger. Additional tools like our Expansion Board Hub for add-on boards and the Application Code Hub for software examples are available through the MCUXpresso Developer Experience.

Features

  • MCX-N947 Dual Arm® Cortex® -M33 cores @150MHz each with optimized performance efficiency, Up to 2MB dual-bank flash with optional full ECC RAM, External flash
  • Accelerators:
  • Neural Processing Unit, PowerQuad, Smart DMA, etc.

Typical applications

  • AI and Machine Learning, Building Control, Factory Automation, Home Control and Security

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Application
f
Tol. f
Stability(ppm)
Cload(pF)
Operating Temperature
C
Tol. C
VR(V (DC))
Size
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 630 nm, Super Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]75 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
Operating Temperature -40 °C up to +85 °C
Size0402 
MountSMT 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance4.7 pF
Capacitance±0.5pF 
Rated Voltage50 V (DC)
Size0402 
Q-Factor494 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Height0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Height0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +85 °C
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0603 
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Height0.8 mm
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
Pins
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Check availability
SPECWS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +85 °C
Rated Voltage16 V (DC)
Insulation Resistance100 MΩ
PackagingTape and Reel 
Rated Current0.05 A
Height2.5 mm
Operation Force260 g
Electrical Life50000 Cycles
Actuator ColorWhite 
Check availability
SPECWE-XTAL Watch Crystals, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationReal Time Clock 
Frequency32.768 kHz
Frequency±20ppm 
Load Capacitance12.5 pF
Operating Temperature -40 °C up to +85 °C
SizeCFPX-217 
Length3.2 mm
Width1.5 mm
MountSMT 
Height0.9 mm
Check availability
SPECWE-XTAL Quartz Crystal, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationProcessor, USB, Bluetooth 
Frequency24 MHz
Frequency±10ppm 
Stability15 ppm
Load Capacitance8 pF
Operating Temperature -40 °C up to +85 °C
SizeIQXC-42 
Length2 mm
Width1.6 mm
MountSMT 
Height0.5 mm
Check availability