IC manufacturers NXP

IC manufacturers (108)

NXP MCXW23 | Demoboard MCXW23-EVK

MCX W23: Ultra-Low Power Bluetooth® Low Energy Solution With Arm® Cortex® M33 TrustZone® for IoT

Overview

TopologyOther Topology
IC revision00

Description

The MCX W23 provides connectivity solutions for IoT applications. The MCX W23 device constitute a highly integrated, single chip, ultra-low-power Bluetooth® Low Energy 5.3 wireless transceiver with embedded microcontroller and flash.Because of the integrated ultra-low-power radio and flash, the MCX W23 provides extended battery lifetime. The MCX W23 is a cost-effective solution within a small solution area required for body-worn / battery-powered sensors and actuator applications.Enable with the flexible Buck and Boost option of the DCDC converter, the MCX W23 runs directly from a large range of batteries.Built with advanced security in mind, the MCX W23 is part of the Certified Edgelock Assurance program (SESIP Level 2 / PSA Level 2).MCX W23 and enablement (documentation, software and boards) are available. For additional information and sample availability, contact support or your local sales representative.

Features

  • Arm® Cortex®–M33
  • with TrustZone® running up to 32 MHz
  • MCX W236: 1 MB Flash and 128 KB RAM
  • MCX W235: 512 KB Flash and 96 KB RAM
  • 256 KB ROM
  • 16 KB data RAM and 512 bytes sequencer RAM

Typical applications

  • Continuous Glucose Monitoring (CGM), Patient Monitor, Respiratory Care, Vital Signs Monitors
  • Industrial, Smart Lock
  • Smart Lighting
  • Appliances
  • Sensors

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Application
Interface Type
Gender
Pins
Mount
PCB Thickness(mm)
IR(mA)
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0603 
Operating Temperature -55 °C up to +125 °C
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
MountSMT 
Rated Current800 mA
Impedance @ 100 MHz600 Ω
Maximum Impedance800 Ω
Maximum Impedance200 MHz 
Rated Current 21000 mA
DC Resistance0.2 Ω
TypeHigh Current 
Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length15.24 mm
PackagingBag 
GenderPin Header 
Pins12 
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
TypeStraight 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
GenderPin Header 
Pins
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
TypeStraight 
Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length7.62 mm
PackagingBag 
GenderPin Header 
Pins
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
TypeStraight 
Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
GenderPin Header 
Pins
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
TypeStraight 
Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length17.78 mm
PackagingBag 
GenderPin Header 
Pins14 
MountTHT 
Rated Current3000 mA
Working Voltage250 V (AC)
TypeStraight 
Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +85 °C
Insulation Resistance1000 MΩ
PackagingTape and Reel 
ApplicationMicro USB 2.0 
Interface TypeType AB 
GenderReceptacle 
Pins
MountSMT 
PCB Thickness1.2 mm
Rated Current1800 mA
Working Voltage30 V (AC)
TypeHorizontal 
Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability