IC manufacturers NXP

IC manufacturers (108)

NXP MCX-N947 | Demoboard MCX-N94X-N54X

Evaluation Kit for MCX N94x MCUs

Overview

TopologyFPGA
Input voltage0 V
IC revisionB4

Description

MCX-N9XX-EVK is a full featured evaluation kit for prototyping of MCX N94 / N54 MCUs. They offer industry standard headers for access to the MCU’s I/Os, integrated open-standard serial interfaces and an on-board MCU-Link debugger with power measurement capability. Additional tools like our Expansion Board Hub for add-on boards and the Application Code Hub for software examples are available through the MCUXpresso Developer Experience.

Features

MicrocontrollerMCX-N947 Dual Arm® Cortex®-M33 cores @150MHz each with optimized performance efficiencyUp to 2MB dual-bank flash with optional full ECC RAMExternal flashMemory ExpansionMicro SD card socketQSPI flash W25Q64 (64 Mbit)Support pSRAM, OctalFlash, HyperRAMConnectivityEthernet Phy and connectorHS USB Micro B connectorsSPI/I²C/UART connector (PMOD/mikroBUS, DNP)Wi-Fi connector (PMOD/mikroBUS, DNP)FS USB Micro B connectorM.2 connectorCAN connectorDebugOn-board MCU-Link debugger with energy monitor circuitJTAG/SWD connectorPower ManagementPCA9420-PCA9421 PMIC for low power applicationsSensorP3T1755DPJ I3C/I²C temp sensorFXLS8964 3-axis accelerometervisible light sensorExpansion OptionsArduino® Header (with FRDM expansion rows)FlexIO/LCD HeaderTamper pin headermikroBUS™User InterfaceRGB user LEDPlus resetISPWake up buttonsTouch slider

Typical applications

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
IR(mA)
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 1 nF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0603 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
Rated Current800 mA
Impedance @ 100 MHz600 Ω
Maximum Impedance800 Ω
Maximum Impedance200 MHz 
Rated Current 21000 mA
DC Resistance0.2 Ω
TypeHigh Current 
Operating Temperature -55 °C up to +125 °C
MountSMT 
Check availability
SPECWE-RJ45 LAN Transformer, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length21.25 mm
Width16 mm
Height13.5 mm
TypePoE 
Data rate100BASE-TX 
PoEPoE 
Ports1x1 
Tab PositionDown 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)yellow-green 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsYes 
Check availability
SPECWR-PHD Pin Header - Single, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Insulation Resistance1000 MΩ
Length15.24 mm
PackagingBag 
Pins
Rated Current3000 mA
Working Voltage250 V (AC)
TypeStraight 
Operating Temperature -40 °C up to +105 °C
MountTHT 
Check availability