IC manufacturers ISSI

IC manufacturers (107)

ISSI IS32LT3958 | Demoboard IS32LT3958-ZLA3-EBSEPIC

IS32LT3958 SEPIC EVALUATION BOARD

Overview

TopologySEPIC Buck-Boost Topology
Input voltage5-70 V
Switching frequency100-1000 kHz
IC revisionA

Description

The IS32LT3958 is a current mode PWM controller designed to drive a low side external NMOS FET for wide input/output voltage range and high LED current applications. An external resistor senses the high side output current of the LED string. A high side sense is the most flexible current sensing scheme, since it functions in either boost or buck-boost mode configurations. The controller can be configured with an external resistor to operate between 100kHz~1MHz frequency resulting in small external inductor and capacitors while maintaining high efficiency. A single capacitor is all that is required to set the spread spectrum dither frequency to reduce the radiated peak emission and optimize the system EMI performance.

Features

  • Wide high voltage input range: 5V to 70V
  • Supports boost, buck-boost, SEPIC and buck topology
  • Supports either analog, internal PWM dimming or external PWM dimming
  • Stand-alone dual brightness output by internal PWM dimming
  • Integrated PWM generator
  • 100Hz~1kHz adjustable PWM frequency
  • 5%~100% adjustable PWM duty cycle
  • Excellent analog dimming capability
  • Two analog dimming pins
  • LED binning capability
  • LED over temperature current rolloff
  • Externally programmable input undervoltagelockout
  • ±2.8% output current accuracy over -40°C ~ +150°C temperature
  • Adjustable operating frequency range of 100kHz~1MHz
  • Programmable soft start to avoid inrush current
  • EMI reduction capabilities
  • Programmable spread spectrum function
  • Operating frequency synchronization with external clock source
  • Fault protection with reporting:
  • VCC under voltage lockout (not reported)
  • Programmable output overvoltage protection
  • Output short circuit protection
  • RT/SYNC pin short protection
  • VDD pin short protection
  • VDD under voltage lockout (not reported)
  • Over temperature protection
  • AEC-Q100 Qualified

Typical applications

  • LED load (7~10 LEDs in series/1A)
  • 9V~16V, 6A DC power supply

More information

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L1(µH)
L2(µH)
IR(A)
IR 2(A)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-DD SMT Shielded Coupled Inductor, 10 µH, 10 µH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 110 µH
Inductance 210 µH
Rated Current2.7 A
Rated Current 22.7 A
Saturation Current7 A
DC Resistance 10.038 Ω
DC Resistance 20.038 Ω
DC Resistance 10.044 Ω
DC Resistance 20.044 Ω
Self Resonant Frequency18 MHz
TypeCrossed 
Check availability