IC manufacturers ISSI

IC manufacturers (108)

ISSI IS32PM3427 | Demoboard IS32PM3427 DEMO BOARD

3.8V TO 36V, 4A, 2.2MHZ, SYNCHRONOUS STEP-DOWN VOLTAGE REGULATOR

Overview

TopologyOther Topology
Input voltage3.8-36 V
Output 124 V
IC revision0A

Description

The IS32PM3427 regulator is an easy-to-use synchronous step-down DC-DC converter capable of driving up to 4A of load current from an input voltage ranging of 3.8V to 36V. The IS32PM3427 provides exceptional efficiency, output accuracy and drop-out voltage in a very small solution size. Constant on-time control mode is employed to achieve simple controlloop compensation and fast transient response. The IS32PM3427 supports both Forced Continuous Conduction Mode (FCCM) and Pulse Frequency Modulation mode (PFM) at light-load condition, which is selected by the FPWM pin. It requires few external components. Pin arrangement allows simple, optimum PCB layout. Protection features include thermal shutdown, VDD under-voltage lockout, cycleby- cycle current limit, over-voltage and output shortcircuit protection.The IS32PM3427 device is available in the WFCQFN- 14 (3mm × 4mm) package.

Features

  • Input voltage range from 3.8V to 36V
  • 1µA (Typ.) shutdown current
  • 25µA quiescent current (typical, no switching)
  • Up to 4A output current capability
  • Adjustable output voltage, 1V to 24V
  • Output regulation accuracy
  • 93% efficiency (5V/3A)
  • 91% efficiency at light load (5V/100mA)

  • Integrated 80mΩ High-Side and 40mΩ Low-Side MOSFETs
  • Pin-selectable FCCM or PFM operation mode
  • Spread spectrum to minimize EMI
  • Few external components - Internal loop compensation Internal soft-start
  • AEC-Q100 Qualified with Temperature Grade 1: -40°C to 125°C

Typical applications

  • Automotive LED lighting system, Automotive body electronics
  • General-purpose power supply

More information

Parts approved by ISSI

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
Tol. L
IRP,40K(A)
IR,40K(A)
ISAT,30%(A)
fres(MHz)
ISAT,10%(A)
Mount
RDC typ.(mΩ)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMA SMD Power Inductor, 4.7 µH, ±20%

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Inductance±20% 
Performance Rated Current5.8 A
Rated Current4.7 A
Saturation Current @ 30%10.5 A
Self Resonant Frequency28 MHz
Saturation Current @ 10%3.7 A
MountSMT 
DC Resistance31 mΩ
MaterialHyperflux 
–Check availability
SPECWE-XHMA SMD Power Inductor, 5.6 µH, ±20%

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5.6 µH
Inductance±20% 
Performance Rated Current8.9 A
Rated Current6.9 A
Saturation Current @ 30%12.1 A
Self Resonant Frequency25 MHz
Saturation Current @ 10%5.8 A
MountSMT 
DC Resistance15 mΩ
MaterialHyperflux 
–Check availability