IC manufacturers ISSI

IC manufacturers (108)

ISSI IS32PM3420A | Demoboard IS32PM3420A DEMO BOARD

3.8V TO 36V, 3A, 400KHZ, SYNCHRONOUS STEP-DOWN VOLTAGE REGULATOR

Overview

TopologyBuck Converter
Input voltage9-16 V
Output 124 V / 3 A
IC revisionA

Description

The IS32PM3420A regulator is a fully integrated and high frequency synchronous step-down DC-DC converter that can drive a load current of up to 3A. It can operate within an input voltage range of 3.8V to 36V. The IS32PM3420A provides exceptional efficiency, output accuracy and drop-out voltage in a very small solution size. Constant on-time control mode isemployed to achieve simple control-loop compensation and fast transient response. Force Continuous Conduction Mode (FCCM) at light loads significantly reduces the output voltage ripple. It requires few external components. Pin arrangement allows simple, optimum PCB layout. Protection features include thermal shutdown, VDD under-voltage lockout, cycleby-cycle current limit, over-voltage and output short circuit protection.

Features

  • Input voltage range from 3.8V to 36V
  • 1μA (Typ.) shutdown current
  • Up to 3A output current capability
  • Adjustable output voltage, 1V to 24V
  • Output regulation accuracy:
  • ±1% at 25°C
  • ±2% over -40°C ~150°C
  • 91% efficiency at full load (5V/3A)
  • Integrated synchronous rectifier
  • Fixed operating frequency: 400kHz
  • Force Continuous Conduction Mode (FCCM)
  • Spread spectrum to minimize EMI
  • Few external components
  • Internal loop compensation
  • Internal soft-start
  • Power good flag output
  • Fault protections
  • Cycle by cycle current limit
  • Precision enable to program system UVLO
  • Output short-circuit protection with hiccup mode
  • Output over-voltage protection
  • VDD under-voltage lockout
  • Thermal shutdown protection
  • Operating junction temperature range from -40°C ~ +150°C
  • SOP-8-EP compact package
  • RoHS & Halogen-Free Compliance
  • TSCA Compliance
  • AEC-Q100 Qualified with Temperature Grade 1: -40°C to 125°C

Typical applications

  • Automotive LED lighting system, Automotive body electronics
  • General-purpose power supply

Parts approved by ISSI

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
Tol. L
IR,40K(A)
RDC typ.(mΩ)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 4.7 µH, 4.35 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current4.35 A
Saturation Current @ 10%3.85 A
Saturation Current @ 30%7.6 A
DC Resistance53 mΩ
Self Resonant Frequency25 MHz
MountSMT 
Inductance±20% 
Rated Current3.9 A
DC Resistance50 mΩ
–
–Check availability
SPECWE-XHMA SMD Power Inductor, 6.8 µH, 8.1 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current8.1 A
Saturation Current @ 10%5.65 A
Saturation Current @ 30%11.3 A
DC Resistance19.36 mΩ
Self Resonant Frequency22 MHz
MountSMT 
Inductance±20% 
Rated Current6.5 A
DC Resistance17.6 mΩ
MaterialHyperflux 
–Check availability