IC manufacturers ISSI

IC manufacturers (108)

ISSI IS32PM3420A | Demoboard IS32PM3420A DEMO BOARD

3.8V TO 36V, 3A, 400KHZ, SYNCHRONOUS STEP-DOWN VOLTAGE REGULATOR

Overview

TopologyOther Topology
Input voltage3.8-36 V
Output 124 V
IC revision0A

Description

The IS32PM3420A regulator is an automotive-focused high-performance synchronous step-down DC-DC converter that can drive a load current of up to 3A. It can operate within an input voltage range of 3.8V to 36V.The IS32PM3420A provides exceptional efficiency, output accuracy and drop-out voltage in a very small solution size. Constant on-time control mode is employed to achieve simple control-loop compensation and fast transient response. Force Continuous Conduction Mode (FCCM) at light loads significantly reduces the output voltage ripple. It requires few external components. Pin arrangement allows simple, optimum PCB layout. Protection features include thermal shutdown, VDD under-voltage lockout, cycle-by-cycle current limit, over-voltage, and output short-circuit protection.The IS32PM3420A device is available in the SOP-8-EP package with an exposed pad for enhanced thermal dissipation.

Features

  • Input voltage range from 3.8V to 36V
  • 1µA (Typ.) shutdown current
  • Up to 3A output current capability
  • Adjustable output voltage, 1V to 24V
  • Output regulation accuracy:
  • ±1% at 25°C
  • ±2% over -40°C ~150°C
  • 91% efficiency at full load (5V/3A)
  • Integrated synchronous rectifier
  • Fixed operating frequency: 400kHz
  • Force Continuous Conduction Mode (FCCM)
  • Spread spectrum to minimize EMI
  • Few external components
  • Internal loop compensation
  • Internal soft-start
  • Power good flag output
  • Fault protections
  • Cycle by cycle current limit
  • Precision enable to program system UVLO
  • Output short-circuit protection with hiccup mode
  • Output over-voltage protection
  • VDD under-voltage lockout
  • Thermal shutdown protection
  • Operating junction temperature range from -40°C ~ +150°C
  • SOP-8-EP compact package
  • RoHS & Halogen-Free Compliance
  • TSCA Compliance
  • AEC-Q100 Qualified with Temperature Grade 1: -40°C to 125°C

Typical applications

  • Automotive LED lighting system, Automotive body electronics
  • General-purpose power supply

More information

Parts approved by ISSI

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
Tol. L
IRP,40K(A)
IR,40K(A)
ISAT,30%(A)
fres(MHz)
ISAT,10%(A)
Mount
RDC typ.(mΩ)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMA SMD Power Inductor, 4.7 µH, ±20%

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Inductance±20% 
Performance Rated Current5.8 A
Rated Current4.7 A
Saturation Current @ 30%10.5 A
Self Resonant Frequency28 MHz
Saturation Current @ 10%3.7 A
MountSMT 
DC Resistance31 mΩ
MaterialHyperflux 
–Check availability
SPECWE-XHMA SMD Power Inductor, 6.8 µH, ±20%

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Inductance±20% 
Performance Rated Current8.1 A
Rated Current6.5 A
Saturation Current @ 30%11.3 A
Self Resonant Frequency22 MHz
Saturation Current @ 10%5.65 A
MountSMT 
DC Resistance17.6 mΩ
MaterialHyperflux 
–Check availability