IC manufacturers ISSI

IC manufacturers (108)

ISSI IS32LT3958A | Demoboard IS32LT3958A SEPIC EVALUATION BOARD

HIGH VOLTAGE LED LIGHTING CONTROLLER WITH INTERNAL PWM GENERATOR AND FAULT PROTECTION

Overview

TopologySEPIC Buck-Boost Topology
Input voltage5-70 V
Switching frequency100-1000 kHz
IC revisionA

Description

The IS32LT3958A is a current mode PWM controller designed to drive a low side external NMOS FET for wide input/output voltage range and high LED current applications. An external resistor senses the high side output current of the LED string. A high side sense resistor is the most flexible current sensing scheme, since it functions in either boost or buck-boost mode configurations. The controller can be configured with an external resistor to operate between 100kHz~1MHz frequency resulting in small external inductor and capacitors while maintaining high efficiency. A single capacitor is all that is required to set the spread spectrum dither frequency to reduce the radiated peak emission and optimize the system EMI performance.

Features

  • Wide high voltage input range: 5V to 70V
  • Supports boost, buck-boost, SEPIC and buck topology
  • Supports either analog, internal PWM dimming or external PWM dimming
  • Excellent fade on control by low duty cycle PWM dimming
  • Standalone dual brightness output by internal PWM dimming
  • Integrated PWM generator
  • 100Hz~1kHz adjustable PWM frequency - 5%~100% adjustable PWM duty cycle
  • Excellent analog dimming capability
  • Two analog dimming pins
  • LED binning capability
  • LED over temperature current roll-off
  • Externally programmable input undervoltagelockout
  • ±2.8% output current accuracy over -40°C ~ +150°C temperature
  • Adjustable operating frequency range of 100kHz~1MHz
  • Programmable soft-start to avoid inrush current
  • EMI reduction capabilities
  • Programmable spread spectrum function
  • Operating frequency synchronization with external clock source
  • Fault protection with reporting:
  • VCC undervoltage lockout (not reported)
  • Programmable output overvoltage protection
  • Output short circuit protection
  • RT/SYNC pin short protection
  • VDD pin short protection
  • VDD undervoltage lockout (not reported)
  • Over temperature protection
  • AEC-Q100 Qualified with Temperature Grade 1: -40°C to 125°C
  • RoHS & Halogen-Free Compliance
  • TSCA Compliance

Typical applications

  • Automotive, Headlight, Daytime running light, Fog light,Tail light

Parts approved by ISSI

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L1(µH)
L2(µH)
IR(A)
IR 2(A)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-DD SMT Shielded Coupled Inductor, 10 µH, 10 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance 110 µH
Inductance 210 µH
Rated Current2.7 A
Rated Current 22.7 A
Saturation Current7 A
DC Resistance 10.038 Ω
DC Resistance 20.038 Ω
DC Resistance 10.044 Ω
DC Resistance 20.044 Ω
Self Resonant Frequency18 MHz
TypeCrossed 
–Check availability