IC manufacturers ISSI

IC manufacturers (108)

ISSI IS32LT3958 | Demoboard IS32LT3958 SEPIC EVALUATION BOARD

HIGH VOLTAGE LED LIGHTING CONTROLLER WITH INTERNAL PWM GENERATOR AND FAULT PROTECTION

Overview

TopologySEPIC Buck-Boost Topology
Input voltage9-16 V
IC revisionB

Description

The IS32LT3958 is a current mode PWM controller designed to drive a low side external NMOS FET for wide input/output voltage range and high LED current applications. An external resistor senses the high side output current of the LED string. A high side sense is the most flexible current sensing scheme, since it functions in either boost or buck-boost mode configurations. The controller can be configured with an external resistor to operate between 100kHz~1MHz frequency resulting in small external inductor and capacitors while maintaining high efficiency. A single capacitor is all that is required to set the spread spectrum dither frequency to reduce the radiated peak emission and optimize the system EMI performance.

Features

  • Wide high voltage input range: 5V to 70V
  • Supports boost, buck-boost, SEPIC and buck topology
  • Supports either analog, internal PWM dimming or external PWM dimming
  • Stand-alone dual brightness output by internal PWM dimming
  • Integrated PWM generator
  • 100Hz~1kHz adjustable PWM frequency
  • 5%~100% adjustable PWM duty cycle
  • Excellent analog dimming capability
  • Two analog dimming pins
  • LED binning capability
  • LED over temperature current rolloff
  • Externally programmable input under voltage lockout
  • ±2.8% output current accuracy over -40°C ~ +150°C temperature
  • Adjustable operating frequency range of 100kHz~1MHz
  • Programmable soft start to avoid inrush current
  • EMI reduction capabilities
  • Programmable spread spectrum function
  • Operating frequency synchronization with external clock source
  • Fault protection with reporting:
  • VCC under voltage lockout (not reported)
  • Programmable output overvoltage protection
  • Output short circuit protection
  • RT/SYNC pin short protection
  • VDD pin short protection
  • VDD under voltage lockout (not reported)
  • Over temperature protection
  • RoHS & Halogen-Free Compliance
  • TSCA Compliance
  • AEC-Q100 Qualified with Temperature Grade 1: -40°C to 125°C

Typical applications

  • 9V~16V, 6A DC power supply
  • LED load (7~10 LEDs in series/1A)

Parts approved by ISSI

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Winding Style
Number of windings
L1(µH)
Z(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
L1(µH)
L2(µH)
IR(A)
IR 2(A)
ISAT(A)
RDC1 typ(Ω)
RDC2 typ(Ω)
RDC1 max(Ω)
RDC2 max(Ω)
fres(MHz)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SL5 HC SMT Common Mode Line Filter, sectional, 2
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylesectional 
Number of windings2 
Inductance [1]5 µH
Impedance500 Ω
Rated Current5000 mA
DC Resistance [1]0.0055 Ω
Rated Voltage80 V
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-DD SMT Shielded Coupled Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance 110 µH
Inductance 210 µH
Rated Current2.7 A
Rated Current 22.7 A
Saturation Current7 A
DC Resistance 10.038 Ω
DC Resistance 20.038 Ω
DC Resistance 10.044 Ω
DC Resistance 20.044 Ω
Self Resonant Frequency18 MHz
TypeCrossed 
–Check availability